(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Fitting 45-Degree Female/Male Elbow

Screw Fitting 45-Degree Female/Male Elbow
  • Volume Discount

A threaded, 45° male/female elbow fitting—manufactured by Koyo Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.
· Material: cadmium-free brass
· Working fluid: air

Part Number

Configured Part Number is shown.

Part Number
SHL-81818
SHL-82828
SHL-83838
SHL-84848
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M1 Thread Nominal M2 Length L1
(mm)
Length L2
(mm)
1 Piece(s)Available

8 Days or more

101/8B(6A)1/8B(6A)21.020.0
1 Piece(s)Available

27 Days or more

101/4B(8A)1/4B(8A)26.025.0
1 Piece(s)Available

33 Days or more

103/8B(10A)3/8B(10A)29.028.0
1 Piece(s)Available

8 Days or more

101/2B(15A)1/2B(15A)35.034.0
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M1 Thread Nominal M2 Length L1
(mm)
Length L2
(mm)

Loading...

  1. 1

Basic Information

Material Brass (cadmium-free) Max. Operating Pressure(MPa) 21 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape 45° Female Male Elbow Connection Thread Type M1 Rc Connection Thread Type M2 R
Surface Treatment No Applicable Fluid Air Divisions of Max. Operating Pressure than 2.0Mpa
Operating Temperature Range(℃) -20::150 Type Fitting Interior Resin Lining No
Normal Operating Pressure(MPa) 14.0

Additional Products in this Category

Tech Support