(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Pipe Fitting, Bend

Pipe Fitting, Bend
  • Volume Discount

A plumbing fitting that uses a screw connection for small/medium-diameter steel pipes. Follows JIS B 2301 specification for a screw-type malleable cast iron pipe fitting. Hot zinc plating reduces effect on environment.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BIBE-15A-W
BIBE-20A-W
BIBE-25A-W
BIBE-32A-W
BIBE-40A-W
BIBE-50A-W
OBE-8A-W
OBE-10A-W
OBE-15A-W
OBE-20A-W
OBE-25A-W
OBE-32A-W
OBE-40A-W
OBE-50A-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Thread Type M1 Thread Nominal M1 Band
1 Piece(s)Available

10 Days or more

Rc1/2B(15A)Presence
1 Piece(s)Available

10 Days or more

Rc3/4B(20A)Presence
1 Piece(s)Available

10 Days or more

Rc1B(25A)Presence
1 Piece(s)Available

10 Days or more

Rc1 1/4B(32A)Presence
1 Piece(s)Available

10 Days or more

Rc1 1/2B(40A)Presence
1 Piece(s)Available

10 Days or more

Rc2B(50A)Presence
1 Piece(s)Available

10 Days or more

R1/4B(8A)No
1 Piece(s)Available

10 Days or more

R3/8B(10A)No
1 Piece(s)Available

10 Days or more

R1/2B(15A)No
1 Piece(s)Available

10 Days or more

R3/4B(20A)No
1 Piece(s)Available

10 Days or more

R1B(25A)No
1 Piece(s)Available

10 Days or more

R1 1/4B(32A)No
1 Piece(s)Available

10 Days or more

R1 1/2B(40A)No
1 Piece(s)Available

8 Days or more

R2B(50A)No

Loading...

  1. 1

Basic Information

Material FCMB27-05 Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Same Diameter・Different Type
Surface Treatment Hot zinc plating Applicable Fluid Water / Air / Steam / Gas / Oil Divisions of Max. Operating Pressure than 2.0Mpa
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support