(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector FUJI Long Male Elbow

Touch Connector FUJI Long Male Elbow
  • Volume Discount

[Features]
· One-touch fitting with rotation lock ring that prevents full rotation of the tube.
· Long male elbow with a body available in metal and plastic.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4-01M2L
4-02M2L
4R-01M2L
4R-02M2L
6-01M2L
6-02M2L
6R-01M2L
6R-02M2L
8-01M2L
8-02M2L
8-03M2L
8R-01M2L
8R-02M2L
8R-03M2L
10-02M2L
10-03M2L
10-04M2L
10R-02M2L
10R-03M2L
10R-04M2L
12-02M2L
12-03M2L
12-04M2L
12R-02M2L
12R-03M2L
12R-04M2L
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Tube Size 1
(φ)
Thread Size T
1 Piece(s)Available

13 Days or more

[Others] Zinc Alloy4R1/8
1 Piece(s)Available

13 Days or more

[Others] Zinc Alloy4R1/4
1 Piece(s)Available

13 Days or more

[Others] Polyacetal4R1/8
1 Piece(s)Available

13 Days or more

[Others] Polyacetal4R1/4
1 Piece(s)Available

13 Days or more

[Others] Zinc Alloy6R1/8
1 Piece(s)Available

13 Days or more

[Others] Zinc Alloy6R1/4
1 Piece(s)Available

13 Days or more

[Others] Polyacetal6R1/8
1 Piece(s)Available

13 Days or more

[Others] Polyacetal6R1/4
1 Piece(s)Available

13 Days or more

[Others] Zinc Alloy8R1/8
1 Piece(s)Available

13 Days or more

[Others] Zinc Alloy8R1/4
1 Piece(s)Available

13 Days or more

[Others] Zinc Alloy8R3/8
1 Piece(s)Available

13 Days or more

[Others] Polyacetal8R1/8
1 Piece(s)Available

13 Days or more

[Others] Polyacetal8R1/4
1 Piece(s)Available

13 Days or more

[Others] Polyacetal8R3/8
1 Piece(s)Available

13 Days or more

[Others] Zinc Alloy10R1/4
1 Piece(s)Available

13 Days or more

[Others] Zinc Alloy10R3/8
1 Piece(s)Available

13 Days or more

[Others] Zinc Alloy10R1/2
1 Piece(s)Available

13 Days or more

[Others] Polyacetal10R1/4
1 Piece(s)Available

13 Days or more

[Others] Polyacetal10R3/8
1 Piece(s)Available

13 Days or more

[Others] Polyacetal10R1/2
1 Piece(s)Available

13 Days or more

[Others] Zinc Alloy12R1/4
1 Piece(s)Available

13 Days or more

[Others] Zinc Alloy12R3/8
1 Piece(s)Available

13 Days or more

[Others] Zinc Alloy12R1/2
1 Piece(s)Available

13 Days or more

[Others] Polyacetal12R1/4
1 Piece(s)Available

13 Days or more

[Others] Polyacetal12R3/8
1 Piece(s)Available

13 Days or more

[Others] Polyacetal12R1/2

Loading...

  1. 1

Basic Information

Type Touch Connectors Seal Material NBR (Nitrile Rubber) Thread Portion Material C3604 (Brass)
Application Standard/Mini Applicable Fluid Compressed Air (Including Vacuum) Fitting Type Screw Mount
Screw Mount Connection Elbow Elbows Long Male Elbows Operating Temperature -5::60

Additional Products in this Category

Tech Support