(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting Union Y for Standard Pipe

Tube Fitting Union Y for Standard Pipe
  • Volume Discount

Many types of one-touch fittings for standard piping.

[Features]
· One-touch fitting for general pneumatic pipes.
· Can change the take-off angle of the resin body after mounting.
· Diverse lineup.
· Centralized piping is supported

PDF

Part Number

Configured Part Number is shown.

Part Number
PY1/4
PY1/4W
PY3/8
PY3/8W
PY4
PY4C
PY4W
PY5/16
PY5/16W
PY6
PY6C
PY6W
PY8
PY8C
PY8W
PY10
PY10W
PY12
PY12W
PY16
PY16W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplication Tube Size 1
(φ)
Package Specifications Release Ring Color Resin Body Color
10 Piece(s)Available

6 Days or more

-Standard/Mini6.35Regular Packaging SpecificationsWhiteBlack
10 Piece(s)Available

14 Days or more

-Standard/Mini6.35Regular Packaging SpecificationsWhiteLight Gray
1 Piece(s)Available

9 Days or more

-Standard/Mini9.53Regular Packaging SpecificationsWhiteBlack
10 Piece(s)Available

14 Days or more

-Standard/Mini9.53Regular Packaging SpecificationsWhiteLight Gray
1 Piece(s)Available

9 Days or more

10Standard/Mini4Regular Packaging SpecificationsBlackBlack
1 Piece(s)Available

8 Days or more

-Standard/Mini / Clean circumstance4Clean Room Packaging SpecificationsLight blueLight Gray
1 Piece(s)Available

9 Days or more

-Standard/Mini4Regular Packaging SpecificationsLight GrayLight Gray
10 Piece(s)Available

14 Days or more

-Standard/Mini7.94Regular Packaging SpecificationsWhiteBlack
10 Piece(s)Available

14 Days or more

-Standard/Mini7.94Regular Packaging SpecificationsWhiteLight Gray
1 Piece(s)Available

9 Days or more

10Standard/Mini6Regular Packaging SpecificationsBlackBlack
1 Piece(s)Available

6 Days or more

-Standard/Mini / Clean circumstance6Clean Room Packaging SpecificationsLight blueLight Gray
1 Piece(s)Available

9 Days or more

-Standard/Mini6Regular Packaging SpecificationsLight GrayLight Gray
1 Piece(s)Available

9 Days or more

10Standard/Mini8Regular Packaging SpecificationsBlackBlack
1 Piece(s)Available

9 Days or more

-Standard/Mini / Clean circumstance8Clean Room Packaging SpecificationsLight blueLight Gray
1 Piece(s)Available

9 Days or more

10Standard/Mini8Regular Packaging SpecificationsLight GrayLight Gray
1 Piece(s)Available

9 Days or more

10Standard/Mini10Regular Packaging SpecificationsBlackBlack
1 Piece(s)Available

9 Days or more

-Standard/Mini10Regular Packaging SpecificationsLight GrayLight Gray
1 Piece(s)Available

9 Days or more

10Standard/Mini12Regular Packaging SpecificationsBlackBlack
1 Piece(s)Available

9 Days or more

-Standard/Mini12Regular Packaging SpecificationsLight GrayLight Gray
1 Piece(s)Available

9 Days or more

10Standard/Mini16Regular Packaging SpecificationsBlackBlack
10 Piece(s)Available

14 Days or more

-Standard/Mini16Regular Packaging SpecificationsLight GrayLight Gray
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplication Tube Size 1
(φ)
Package Specifications Release Ring Color Resin Body Color

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Applicable Fluid Water / Air Fitting Type Union with same diameter
Union, Equal Dia. Union Y Operating Temperature 0::60

Additional Products in this Category

Tech Support