(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees - Quick Seal, Insert Type, Brass, ST1N Series

Tees - Quick Seal, Insert Type, Brass, ST1N Series
  • Volume Discount

A 3-point brass service tee (inch sized) with integrated body, nut, and sleeve. The fitting body and insert are integrated. Provides excellent performance at negative pressures.

PDF

Part Number

Configured Part Number is shown.

Part Number
ST1N1/4-PT1/4
ST1N1/4-PT1/8
ST1N3/8-PT1/4
ST2N1/4-PT1/4
ST2N1/4-PT1/8
ST2N1/8-PT1/8
ST2N3/16-PT1/8
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Minimum Internal Diameter d2 Effective Sectional Area Applicable Tube O.D.
(inch)
1 Piece(s)Available

10 Days or more

1/46.353.48.01/4
1 Piece(s)Available

10 Days or more

1/86.353.48.01/4
1 Piece(s)Available

8 Days or more

1/49.535.719.03/8
1 Piece(s)Available

10 Days or more

1/46.352.23.51/4
1 Piece(s)Available

10 Days or more

1/86.352.23.51/4
1 Piece(s)Available

10 Days or more

1/83.183.01.51/8
1 Piece(s)Available

10 Days or more

1/84.761.41.53/16
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Minimum Internal Diameter d2 Effective Sectional Area Applicable Tube O.D.
(inch)

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Branch Connection Thread-to-Tube Multipoint Connection Shape Service Tee Material Brass
Surface Treatment No Thread Types R

Additional Products in this Category

Tech Support