(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/22 to 6:00 p.m. (CDT) 3/23/2025. We apologize for the inconvenience.

Flow Controls - Universal Elbow Push to Connect, Sputter Resistant, Brass, Knob Adjustment, C Series【1-10 Pieces Per Package】

Flow Controls - Universal Elbow Push to Connect, Sputter Resistant, Brass, Knob Adjustment, C Series
  • Volume Discount

A vacuum-compatible, One-Touch fitting type speed controller which features great drawing strength and durability.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C4-01SC-I
C4-01SC-O
C4-M5SC-I
C4-M5SC-O
C6-01SC-I
C6-01SC-O
C6-02SC-I
C6-02SC-O
C6-M5SC-I
C6-M5SC-O
C8-01SC-I
C8-01SC-O
C8-02SC-I
C8-02SC-O
C8-03SC-I
C8-03SC-O
C10-02SC-I
C10-02SC-O
C10-03SC-I
C10-03SC-O
C10-04SC-I
C10-04SC-O
C12-03SC-I
C12-03SC-O
C12-04SC-I
C12-04SC-O
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSControl Direction Tube Outer Dia. D
(φ)
Thread Size T
1 Piece(s)Available

13 Days or more

10Meter-In4R1/8
1 Piece(s)Available

13 Days or more

10Meter-Out4R1/8
1 Piece(s)Available

13 Days or more

10Meter-In4M5×0.8
1 Piece(s)Available

13 Days or more

10Meter-Out4M5×0.8
1 Piece(s)Available

13 Days or more

10Meter-In6R1/8
1 Piece(s)Available

8 Days or more

10Meter-Out6R1/8
1 Piece(s)Available

13 Days or more

10Meter-In6R1/4
1 Piece(s)Available

8 Days or more

10Meter-Out6R1/4
1 Piece(s)Available

13 Days or more

10Meter-In6M5×0.8
1 Piece(s)Available

8 Days or more

10Meter-Out6M5×0.8
1 Piece(s)Available

13 Days or more

10Meter-In8R1/8
1 Piece(s)Available

13 Days or more

10Meter-Out8R1/8
1 Piece(s)Available

13 Days or more

10Meter-In8R1/4
1 Piece(s)Available

13 Days or more

10Meter-Out8R1/4
1 Piece(s)Available

13 Days or more

10Meter-In8R3/8
1 Piece(s)Available

13 Days or more

10Meter-Out8R3/8
1 Piece(s)Available

13 Days or more

10Meter-In10R1/4
1 Piece(s)Available

8 Days or more

10Meter-Out10R1/4
1 Piece(s)Available

13 Days or more

10Meter-In10R3/8

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Meter-Out10R3/8
1 Piece(s)Available

13 Days or more

10Meter-In10R1/2
1 Piece(s)Available

13 Days or more

10Meter-Out10R1/2
1 Piece(s)Available

13 Days or more

10Meter-In12R3/8
1 Piece(s)Available

13 Days or more

10Meter-Out12R3/8
1 Piece(s)Available

13 Days or more

10Meter-In12R1/2
1 Piece(s)Available

13 Days or more

10Meter-Out12R1/2

Loading...

  1. 1

Basic Information

Type Speed Controller Body Material C3604: Brass Main Body Shape Elbow
Environment, Applications Standard / Sputtering Resistance Operating Temperature Range(℃) -5::60 Thread Portion Material C3604: Brass
Operating Pressure Range(MPa) 0.05::0.7 Knob Type Resin Lock Nut Type Chamfered with Two Parallel Planes
Joint Type Male thread + One-Touch Couplings Max. Operating Pressure(MPa) 0.7

Additional Products in this Category

Tech Support