(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dual Speed Controller With One-Touch Fitting, Stainless Steel Series, ASD-FG Series【1-10 Pieces Per Package】

Dual Speed Controller With One-Touch Fitting, Stainless Steel Series, ASD-FG Series
  • Volume Discount

Stainless steel specification speed controller which can be used in corrosive environments.
[Features]
· Two flow-control valves and check valves have been integrated.
· Prevention of stick-slip phenomenon and speed control of a single-acting cylinder.
· Allows stable speed control, even with load fluctuations.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
ASD230FG-M5-04
ASD330FG-01-06S
ASD330FG-01-08S
ASD330FG-N01-07S
ASD430FG-02-06S
ASD430FG-02-08S
ASD430FG-02-10S
ASD430FG-N02-07S
ASD430FG-N02-07S-J
ASD530FG-02-08S
ASD530FG-02-10S
ASD530FG-03-06S
ASD530FG-03-08S
ASD530FG-03-10S
ASD530FG-N03-11S
ASD630FG-04-12S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Lock Nut Option Connection Dia. Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Sealing Method

10 Pieces Per Package

1 Pack(s)Available

Quote

Hexagon Shape Lock Nut5 × 0.8M4-M5 StandardNo Seal

10 Pieces Per Package

1 Pack(s)Available

Quote

Hexagon Shape Lock Nut1/8R6-1/8 StandardWith Seal

10 Pieces Per Package

1 Pack(s)Available

Quote

Hexagon Shape Lock Nut1/8R8-1/8 StandardWith Seal

10 Pieces Per Package

1 Pack(s)Available

Quote

Hexagon Shape Lock Nut1/8NPT-1/41/8 StandardWith Seal

10 Pieces Per Package

1 Pack(s)Available

Quote

Hexagon Shape Lock Nut1/4R6-1/4 StandardWith Seal

10 Pieces Per Package

1 Pack(s)Available

Quote

Hexagon Shape Lock Nut1/4R8-1/4 StandardWith Seal

5 Pieces Per Package

1 Pack(s)Available

Quote

Hexagon Shape Lock Nut1/4R10-1/4 StandardWith Seal

10 Pieces Per Package

1 Pack(s)Available

Quote

Hexagon Shape Lock Nut1/4NPT-1/41/4 StandardWith Seal

10 Pieces Per Package

1 Pack(s)Available

Quote

Round Shape Lock Nut1/4NPT-1/41/4 StandardWith Seal

10 Pieces Per Package

1 Pack(s)Available

Quote

Hexagon Shape Lock Nut1/4R8-3/8 StandardWith Seal

10 Pieces Per Package

1 Pack(s)Available

Quote

Hexagon Shape Lock Nut1/4R10-3/8 StandardWith Seal

10 Pieces Per Package

1 Pack(s)Available

Quote

Hexagon Shape Lock Nut3/8R6-3/8 StandardWith Seal

10 Pieces Per Package

1 Pack(s)Available

Quote

Hexagon Shape Lock Nut3/8R8-3/8 StandardWith Seal
1 Piece(s)Available

Quote

Hexagon Shape Lock Nut3/8R10-3/8 StandardWith Seal
1 Piece(s)Available

Quote

Hexagon Shape Lock Nut3/8NPT-3/83/8 StandardWith Seal

5 Pieces Per Package

1 Pack(s)Available

Quote

Hexagon Shape Lock Nut1/2R12-1/2 StandardWith Seal

Loading...

  1. 1

Basic Information

Type Speed Controller Body Material PBT Control Method Meter Out / In
Format Dual Environment, Applications Standard Thread Portion Material Stainless Steel
Knob Type Resin Joint Type Male thread + One-Touch Couplings Made-to-order specifications None

Additional Products in this Category

Tech Support