(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Long Radius Drainage Fitting

90° Long Radius Drainage Fitting
  • Volume Discount

Works with sewage, effluents, ventilated air, and rainwater. Materials, shape, dimensions, and precision conform to Japanese Industrial Standard JIS B 2303 (screwed drainage fittings).

Part Number

Configured Part Number is shown.

Part Number
DGYT-32A
DGYT-40A
DGYT-40X32A
DGYT-50A
DGYT-50X32A
DGYT-50X40A
DGYT-65A
DGYT-65X32A
DGYT-65X40A
DGYT-65X50A
DGYT-80A
DGYT-80X32A
DGYT-80X40A
DGYT-80X50A
DGYT-80X65A
DGYT-100A
DGYT-100X40A
DGYT-100X50A
DGYT-100X65A
DGYT-100X80A
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Types of Screw 3 (When Different Dia. or Different Type Screw) Nominal of Thread 3(Different Diameters or Different Type Screw) Connection Thread Type M2 Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

11 Days or more

Screw⇔Screw Same Diameter・Different Type---1 1/4B(32A)-
1 Piece(s)Available

10 Days or more

Screw⇔Screw Same Diameter・Different Type---1 1/2B(40A)-
1 Piece(s)Available

9 Days or more

Screw⇔Screw Different DiameterRc1 1/2B(40A)Rc1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

Screw⇔Screw Same Diameter・Different Type---2B(50A)-
1 Piece(s)Available

9 Days or more

Screw⇔Screw Different DiameterRc2B(50A)Rc2B(50A)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

Screw⇔Screw Different DiameterRc2B(50A)Rc2B(50A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

Screw⇔Screw Same Diameter・Different Type---2 1/2B(65A)-
16 Piece(s)Available

9 Days or more

Screw⇔Screw Different DiameterRc2 1/2B(65A)Rc2 1/2B(65A)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different DiameterRc2 1/2B(65A)Rc2 1/2B(65A)1 1/2B(40A)
1 Piece(s)Available

9 Days or more

Screw⇔Screw Different DiameterRc2 1/2B(65A)Rc2 1/2B(65A)2B(50A)
1 Piece(s)Available

10 Days or more

Screw⇔Screw Same Diameter・Different Type---3B(80A)-
12 Piece(s)Available

10 Days or more

Screw⇔Screw Different DiameterRc3B(80A)Rc3B(80A)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different DiameterRc3B(80A)Rc3B(80A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different DiameterRc3B(80A)Rc3B(80A)2B(50A)
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different DiameterRc3B(80A)Rc3B(80A)2 1/2B(65A)
1 Piece(s)

15 Days or more

Screw⇔Screw Same Diameter・Different Type---4B(100A)-
6 Piece(s)Available

10 Days or more

Screw⇔Screw Different DiameterRc4B(100A)Rc4B(100A)1 1/2B(40A)
4 Piece(s)Available

10 Days or more

Screw⇔Screw Different DiameterRc4B(100A)Rc4B(100A)2B(50A)
4 Piece(s)Available

9 Days or more

Screw⇔Screw Different DiameterRc4B(100A)Rc4B(100A)2 1/2B(65A)
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different DiameterRc4B(100A)Rc4B(100A)3B(80A)

Loading...

  1. 1

Basic Information

Material Steel Max. Operating Pressure(MPa) 0.35 Connecting Shape 90° Y-Branch
Connection Thread Type M1 Rc Surface Treatment Hot zinc plating Applicable Fluid Water / Air
Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support