(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Stainless Steel Single Nipple Fittings - Screw-in

Part Number

Configured Part Number is shown.

 
Part Number
PK-15A
PK-25A
PK-40A
PK-50A
PK-100A
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Ordering Unit
(piece)
100 Piece(s)Available

6 Days or more

1/2B(15A)100
1 Piece(s)Available

8 Days or more

1B(25A)1
80 Piece(s)Available

10 Days or more

1 1/2B(40A)80
1 Piece(s)Available

8 Days or more

2B(50A)1
10 Piece(s)Available

10 Days or more

4B(100A)10

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Steel Pipe
Connecting Shape Single Nipples Connection Thread Type M1 R Surface Treatment No
Applicable Fluid Water / Air / Steam / Gas / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less Operating Temperature Range(℃) -29::120
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support