(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A plumbing fitting that uses a screw connection for small/medium-diameter steel pipes. Follows JIS B 2301 specification for a screw-type malleable cast iron pipe fitting. Hot zinc plating reduces effect on environment.
Part Number
Configured Part Number is shown.
Part Number |
---|
SOL-10A-B |
SOL-15A-B |
SOL-15A-W |
SOL-20A-B |
SOL-20A-W |
SOL-25A-B |
SOL-25A-W |
SOL-32A-B |
SOL-32A-W |
SOL-40A-W |
Loading...
Material | FCMB27-05 | Max. Operating Pressure(MPa) | 2.5 | Connection Type | Screw⇔Screw Same Diameter・Different Type |
---|---|---|---|---|---|
Connecting Shape | Lateral outlet elbow | Connection Thread Type M1 | Rc | Applicable Fluid | Water / Air / Steam / Gas / Oil |
Divisions of Max. Operating Pressure | than 2.0Mpa | Type | Fitting | Interior Resin Lining | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy