(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Threaded Flange gaskets gaskets are used to fill in the small spaces in order to create a seal between two flanges and form a natural connection. 316 Stainless Steel has excellent corrosion resistance and durability.
Part Number
Configured Part Number is shown.
part number | material | ansi pressure class | connection style | pipe size | flange od | for bolt diameter |
bulk-pf-257 | 316 stainless steel | 150 | threaded | 1" | 4-1/4" | 1/2" |
bulk-pf-259 | 316 stainless steel | 150 | threaded | 1-1/2" | 5" | 1/2" |
bulk-pf-260 | 316 stainless steel | 150 | threaded | 2" | 6" | 5/8" |
bulk-pf-261 | 316 stainless steel | 150 | threaded | 3" | 7-1/2" | 5/8" |
bulk-pf-262 | 316 stainless steel | 150 | threaded | 4" | 9" | 5/8" |
bulk-pf-264 | 316 stainless steel | 150 | threaded | 6" | 11" | 3/4" |
Part Number |
---|
BULK-PF-257 |
BULK-PF-259 |
BULK-PF-260 |
BULK-PF-261 |
BULK-PF-262 |
BULK-PF-264 |
Part Number |
---|
Loading...
Material | 316 Stainless Steel (316L) | Connection Type | Flanged | Connecting Shape | Flange |
---|---|---|---|---|---|
Type | Fitting |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy