(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings w/ Thread Sealant - Hex Nipple Plug, Male NPT, 304 Stainless Steel Class 150

Pipe Fittings w/ Thread Sealant - Hex Nipple Plug, Male NPT, 304 Stainless Steel Class 150

The male threads on these Hex Nipple pipe fittings have a pre-applied PTFE thread sealant for extra leak protection. Use Class 150 fittings in low-pressure applications. 304 Stainless Steel has very good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-412304 stainless steelclass 150hex nipplestraight1/8"mnpt1/8" npt male1/8" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-413304 stainless steelclass 150hex nipplestraight1/4"mnpt1/4" npt male1/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-414304 stainless steelclass 150hex nipplestraight3/8"mnpt3/8" npt male3/8" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-415304 stainless steelclass 150hex nipplestraight1/2"mnpt1/2" npt male1/2" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-416304 stainless steelclass 150hex nipplestraight3/4"mnpt3/4" npt male3/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-417304 stainless steelclass 150hex nipplestraight1"mnpt1" npt male1" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-419304 stainless steelclass 150hex nipplestraight1-1/2"mnpt1-1/2" npt male1-1/2" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-420304 stainless steelclass 150hex nipplestraight2"mnpt2" npt male2" npt male150 psiastm a351, ansi/asme b1.20.1
Part Number
ZUSA-PF-412
ZUSA-PF-413
ZUSA-PF-414
ZUSA-PF-415
ZUSA-PF-416
ZUSA-PF-417
ZUSA-PF-419
ZUSA-PF-420
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

Quote

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male
1 Piece(s)

Quote

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male
1 Piece(s)

Quote

3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male
1 Piece(s)

Quote

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male
1 Piece(s)

Quote

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male
1 Piece(s)

Quote

1B(25A)1B(25A)1" NPT Male1" NPT Male
1 Piece(s)

Quote

1 1/2B(40A)1 1/2B(40A)1-1/2" NPT Male1-1/2" NPT Male
1 Piece(s)

Quote

2B(50A)2B(50A)2" NPT Male2" NPT Male

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connection Type Thread <-> Thread, Equal Dia.
Connecting Shape Close Pipe Nipples Connection Thread Type M1 NPT Connection Thread Type M2 NPT
Type Fitting

Additional Products in this Category

Tech Support