(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - Female/Male T (Part Numbers)

Pipe Fitting - Female/Male T
  • Volume Discount

A plumbing fitting that uses a screw connection for small/medium-diameter steel pipes. Follows JIS B 2301 specification for a screw-type malleable cast iron pipe fitting. Hot zinc plating reduces effect on environment.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ST-10A-B
ST-10A-W
ST-15A-B
ST-15A-W
ST-20A-B
ST-20A-W
ST-25A-B
ST-25A-W
ST-32A-W
ST-40A-W
ST-50A-W
ST-65A-W
ST-80A-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread 3(Different Diameters or Different Type Screw) Thread Nominal M1 Thread Nominal M2 Surface Treatment
80 Piece(s)Available

10 Days or more

3/8B(10A)3/8B(10A)3/8B(10A)[Not Provided] No
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)3/8B(10A)[Zinc Plating] Hot zinc plating
80 Piece(s)Available

10 Days or more

1/2B(15A)1/2B(15A)1/2B(15A)[Not Provided] No
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)1/2B(15A)[Zinc Plating] Hot zinc plating
40 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)3/4B(20A)[Not Provided] No
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)3/4B(20A)[Zinc Plating] Hot zinc plating
20 Piece(s)Available

10 Days or more

1B(25A)1B(25A)1B(25A)[Not Provided] No
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)1B(25A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)1 1/4B(32A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)1 1/2B(40A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

8 Days or more

2B(50A)2B(50A)2B(50A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

10 Days or more

2 1/2B(65A)2 1/2B(65A)2 1/2B(65A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

10 Days or more

3B(80A)3B(80A)3B(80A)[Zinc Plating] Hot zinc plating

Loading...

  1. 1

Basic Information

Material FCMB27-05 Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Tee Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Connection Thread Type M1 Rc
Connection Thread Type M2 R Applicable Fluid Water / Air / Steam / Gas / Oil Divisions of Max. Operating Pressure than 2.0Mpa
Type Fitting Interior Resin Lining No Band Presence

Additional Products in this Category

Tech Support