(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Fitting Bushing

Fitting Bushing
  • Volume Discount

A tube fitting bushing—manufactured by Hitachi Metals Ltd., with a track record in Japan for top-class quality screw fittings/pipe components.
-Working fluid: water, air, steam, gas, oil
-Surface treatment: as-cast, galvanized

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BU-8X6A-B
BU-8X6A-W
BU-10X6A-W
BU-10X8A-B
BU-10X8A-W
BU-15X6A-W
BU-15X8A-B
BU-15X8A-W
BU-15X10A-B
BU-15X10A-W
BU-20X6A-W
BU-20X8A-B
BU-20X8A-W
BU-20X10A-B
BU-20X10A-W
BU-20X15A-B
BU-20X15A-W
BU-25X6A-W
BU-25X8A-B
BU-25X8A-W
BU-25X10A-B
BU-25X10A-W
BU-25X15A-B
BU-25X15A-W
BU-25X20A-B
BU-25X20A-W
BU-32X10A-B
BU-32X10A-W
BU-32X15A-B
BU-32X15A-W
BU-32X20A-B
BU-32X20A-W
BU-32X25A-B
BU-32X25A-W
BU-40X8A-W
BU-40X10A-B
BU-40X10A-W
BU-40X15A-B
BU-40X15A-W
BU-40X20A-B
BU-40X20A-W
BU-40X25A-B
BU-40X25A-W
BU-40X32A-B
BU-40X32A-W
BU-50X10A-B
BU-50X10A-W
BU-50X15A-B
BU-50X15A-W
BU-50X20A-B
BU-50X20A-W
BU-50X25A-B
BU-50X25A-W
BU-50X32A-B
BU-50X32A-W
BU-50X40A-B
BU-50X40A-W
BU-65X15A-W
BU-65X20A-B
BU-65X20A-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Surface Treatment
840 Piece(s)Available

10 Days or more

1/4B(8A)1/8B(6A)[Not Provided] No
1 Piece(s)Available

8 Days or more

1/4B(8A)1/8B(6A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

9 Days or more

3/8B(10A)1/8B(6A)[Zinc Plating] Hot zinc plating
400 Piece(s)Available

10 Days or more

3/8B(10A)1/4B(8A)[Not Provided] No
1 Piece(s)Available

8 Days or more

3/8B(10A)1/4B(8A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

10 Days or more

1/2B(15A)1/8B(6A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

10 Days or more

1/2B(15A)1/4B(8A)[Not Provided] No
1 Piece(s)Available

8 Days or more

1/2B(15A)1/4B(8A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

8 Days or more

1/2B(15A)3/8B(10A)[Not Provided] No
1 Piece(s)Available

8 Days or more

1/2B(15A)3/8B(10A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

10 Days or more

3/4B(20A)1/8B(6A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

10 Days or more

3/4B(20A)1/4B(8A)[Not Provided] No
1 Piece(s)Available

8 Days or more

3/4B(20A)1/4B(8A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

9 Days or more

3/4B(20A)3/8B(10A)[Not Provided] No
1 Piece(s)Available

8 Days or more

3/4B(20A)3/8B(10A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

13 Days or more

3/4B(20A)1/2B(15A)[Not Provided] No
1 Piece(s)Available

8 Days or more

3/4B(20A)1/2B(15A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

10 Days or more

1B(25A)1/8B(6A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

10 Days or more

1B(25A)1/4B(8A)[Not Provided] No
1 Piece(s)Available

10 Days or more

1B(25A)1/4B(8A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

10 Days or more

1B(25A)3/8B(10A)[Not Provided] No
1 Piece(s)Available

8 Days or more

1B(25A)3/8B(10A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

12 Days or more

1B(25A)1/2B(15A)[Not Provided] No
1 Piece(s)Available

8 Days or more

1B(25A)1/2B(15A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

9 Days or more

1B(25A)3/4B(20A)[Not Provided] No
1 Piece(s)Available

8 Days or more

1B(25A)3/4B(20A)[Zinc Plating] Hot zinc plating
120 Piece(s)Available

10 Days or more

1 1/4B(32A)3/8B(10A)[Not Provided] No
1 Piece(s)Available

8 Days or more

1 1/4B(32A)3/8B(10A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

9 Days or more

1 1/4B(32A)1/2B(15A)[Not Provided] No
1 Piece(s)Available

8 Days or more

1 1/4B(32A)1/2B(15A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

8 Days or more

1 1/4B(32A)3/4B(20A)[Not Provided] No
1 Piece(s)Available

8 Days or more

1 1/4B(32A)3/4B(20A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

8 Days or more

1 1/4B(32A)1B(25A)[Not Provided] No
1 Piece(s)Available

8 Days or more

1 1/4B(32A)1B(25A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1/4B(8A)[Zinc Plating] Hot zinc plating
80 Piece(s)Available

10 Days or more

1 1/2B(40A)3/8B(10A)[Not Provided] No
1 Piece(s)Available

8 Days or more

1 1/2B(40A)3/8B(10A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1/2B(15A)[Not Provided] No
1 Piece(s)Available

8 Days or more

1 1/2B(40A)1/2B(15A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

9 Days or more

1 1/2B(40A)3/4B(20A)[Not Provided] No
1 Piece(s)Available

8 Days or more

1 1/2B(40A)3/4B(20A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

8 Days or more

1 1/2B(40A)1B(25A)[Not Provided] No
1 Piece(s)Available

8 Days or more

1 1/2B(40A)1B(25A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

9 Days or more

1 1/2B(40A)1 1/4B(32A)[Not Provided] No
1 Piece(s)Available

9 Days or more

1 1/2B(40A)1 1/4B(32A)[Zinc Plating] Hot zinc plating
50 Piece(s)Available

10 Days or more

2B(50A)3/8B(10A)[Not Provided] No
1 Piece(s)Available

8 Days or more

2B(50A)3/8B(10A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

10 Days or more

2B(50A)1/2B(15A)[Not Provided] No
1 Piece(s)Available

10 Days or more

2B(50A)1/2B(15A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

9 Days or more

2B(50A)3/4B(20A)[Not Provided] No
1 Piece(s)Available

8 Days or more

2B(50A)3/4B(20A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

9 Days or more

2B(50A)1B(25A)[Not Provided] No
1 Piece(s)Available

8 Days or more

2B(50A)1B(25A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

9 Days or more

2B(50A)1 1/4B(32A)[Not Provided] No
1 Piece(s)Available

10 Days or more

2B(50A)1 1/4B(32A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

10 Days or more

2B(50A)1 1/2B(40A)[Not Provided] No
1 Piece(s)Available

8 Days or more

2B(50A)1 1/2B(40A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

12 Days or more

2 1/2B(65A)1/2B(15A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

10 Days or more

2 1/2B(65A)3/4B(20A)[Not Provided] No
1 Piece(s)Available

9 Days or more

2 1/2B(65A)3/4B(20A)[Zinc Plating] Hot zinc plating

Loading...

Basic Information

Material FCMB27-05 Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Different Diameter
Connecting Shape Bushings Connection Thread Type M1 R Connection Thread Type M2 Rc
Applicable Fluid Water / Air / Steam / Gas / Oil Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support