(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Finished Bore, Round Tap Hole or New JIS Keyway, 15 Chain

Roller Chain Sprockets - Finished Bore, Round Tap Hole or New JIS Keyway, 15 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 15B (0.188" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

Part Number
FBN15B24D10
FBN15B24D12
FBN15B26D12
FBN15B26D15
FBN15B26D16
FBN15B28D12
FBN15B28D15
FBN15B28D16
FBN15B30D12
FBN15B30D15
FBN15B30D16
FBN15B33D15
FBN15B33D16
FBN15B35D12
FBN15B35D15
FBN15B35D16
FBP15B11D5
FBP15B12D5
FBP15B12D6
FBP15B13D5
FBP15B13D6
FBP15B13D8
FBP15B14D8
FBP15B15D8
FBP15B16D10
FBP15B17D10
FBP15B18D10
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
1 Piece(s)Available

13 Days or more

1024
1 Piece(s)Available

13 Days or more

1224
1 Piece(s)Available

13 Days or more

1226
1 Piece(s)Available

13 Days or more

1526
1 Piece(s)Available

13 Days or more

1626
1 Piece(s)Available

13 Days or more

1228
1 Piece(s)Available

13 Days or more

1528
1 Piece(s)Available

13 Days or more

1628
1 Piece(s)Available

11 Days or more

1230
1 Piece(s)Available

13 Days or more

1530
1 Piece(s)Available

13 Days or more

1630
1 Piece(s)Available

13 Days or more

1533
1 Piece(s)Available

13 Days or more

1633
1 Piece(s)Available

13 Days or more

1235
1 Piece(s)Available

13 Days or more

1535
1 Piece(s)Available

8 Days or more

1635
1 Piece(s)Available

8 Days or more

511
1 Piece(s)Available

13 Days or more

512
1 Piece(s)Available

8 Days or more

612
1 Piece(s)Available

13 Days or more

513
1 Piece(s)Available

8 Days or more

613
1 Piece(s)Available

13 Days or more

813
1 Piece(s)Available

13 Days or more

814
1 Piece(s)Available

13 Days or more

815
1 Piece(s)Available

13 Days or more

1016
1 Piece(s)Available

13 Days or more

1017
1 Piece(s)Available

8 Days or more

1018
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. 15 Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment No

Additional Products in this Category

Tech Support