(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - K-B-Type, 50 Chain

Roller Chain Sprockets - K-B-Type, 50 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 50B (5/8" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

Part Number
K50B10
K50B11
K50B12
K50B13
K50B14
K50B15
K50B17
K50B18
K50B19
K50B20
K50B21
K50B22
K50B23
K50B24
K50B25
K50B26
K50B27
K50B28
K50B29
K50B30
K50B31
K50B32
K50B33
K50B34
K50B35
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

10102011
1 Piece(s)Available

8 Days or more

12112013
1 Piece(s)Available

8 Days or more

12122513
1 Piece(s)Available

13 Days or more

12132813
1 Piece(s)Available

13 Days or more

12143213
1 Piece(s)Available

8 Days or more

12153513
1 Piece(s)Available

13 Days or more

14174515
1 Piece(s)Available

8 Days or more

14184515
1 Piece(s)Available

13 Days or more

14194515
1 Piece(s)Available

8 Days or more

14204615
1 Piece(s)Available

13 Days or more

14214615
1 Piece(s)Available

13 Days or more

16224617
1 Piece(s)Available

13 Days or more

16234617
1 Piece(s)Available

8 Days or more

16244617
1 Piece(s)Available

13 Days or more

16254617
1 Piece(s)Available

13 Days or more

16264617
1 Piece(s)Available

13 Days or more

16274617
1 Piece(s)Available

13 Days or more

16284617
1 Piece(s)Available

13 Days or more

16294617
1 Piece(s)Available

13 Days or more

16304617
1 Piece(s)Available

13 Days or more

16314617
1 Piece(s)Available

13 Days or more

16324617
1 Piece(s)Available

13 Days or more

16334617
1 Piece(s)Available

13 Days or more

16344617
1 Piece(s)Available

13 Days or more

16354617
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. 50 Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Additional Products in this Category

Tech Support