(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 80B (1" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B
Part Number
Configured Part Number is shown.
SUSFBN80B15D25
Sprocket Shape | Shape B | Chain No. | 80 |
---|---|---|---|
Number of Tracks | 1 | Material | Stainless Steel |
Shaft Hole Dia. d(mm) | 25 | Bore Style | Shaft hole machining type |
Number of Teeth(T) | 15 | Chain Type | Standard |
Shaft Type | Shaft hole machined | Surface Treatment | No |
Key Groove Width b(mm) | 8 | - | - |
Sprocket Shape | Shape B | Chain No. | 80 | Number of Tracks | 1 |
---|---|---|---|---|---|
Material | Stainless Steel | Shaft Hole Dia. d(mm) | 25 | Bore Style | Shaft hole machining type |
Number of Teeth(T) | 15 | Chain Type | Standard | Shaft Type | Shaft hole machined |
Surface Treatment | No | Key Groove Width b(mm) | 8 |
Please check the type/dimensions/specifications of the part SUSFBN80B15D25 in the Roller Chain Sprockets - Stainless Steel, Finished Bore, New JIS Keyway, 80 Chain series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy