(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Chain Type: Double Pitch
•Bore Style: with Finished Bore
•Roller Type: R Roller
•For Chain No. (Chain Pitch): C2082H
•Number Of Tracks: 1
Part Number
Configured Part Number is shown.
2082B13D50F
Sprocket Shape | Shape B | Chain No. | C2082H | Number of Tracks | 1 |
---|---|---|---|---|---|
Material | Steel | Shaft Hole Dia. d(mm) | 50 | Bore Style | Shaft hole machining type |
Number of Teeth(T) | 13 | Chain Type | Doubled Pitch | Roller Type | R Roller |
Shaft Type | Shaft hole machined | Surface Treatment | No | Key Groove Width b(mm) | 14 |
Key Groove Depth t2(mm) | 3.8 | Set Screw Size M | M10 | The Number of Set Screw | 2 |
Set Screw Position Angle(°) | 120 | Variety | Doubled Pitch |
Please check the type/dimensions/specifications of the part 2082B13D50F in the Roller Chain Sprockets - Double Pitch Chain, for R Rollers, B-Type, New JIS Key, C2082H Chain series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy