(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Roller Chain Sprockets - Double Pitch Chain, for R Rollers, B-Type, C2062H Chain

Roller Chain Sprockets - Double Pitch Chain, for R Rollers, B-Type, C2062H Chain
  • Volume Discount

•Chain Type: Double Pitch
•Bore Style: with Machinable Pilot Bore
•Roller Type: R Roller
•For Chain No. (Chain Pitch): C2062H
•Number Of Tracks: 1

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2062B7
2062B9
2062B10
2062B11
2062B12
2062B13
2062B14
2062B15
2062B16
2062B17
2062B18
2062B19
2062B20
2062B21
2062B22
2062B24
2062B25
2062B26
2062B28
2062B30
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

2074021
1 Piece(s)Available

8 Days or more

2095021
1 Piece(s)Available

8 Days or more

23105524
1 Piece(s)Available

8 Days or more

25115526
1 Piece(s)Available

13 Days or more

25125526
1 Piece(s)Available

8 Days or more

25135526
1 Piece(s)Available

13 Days or more

25145526
1 Piece(s)Available

13 Days or more

25155526
1 Piece(s)Available

13 Days or more

25165526
1 Piece(s)Available

13 Days or more

25176326
1 Piece(s)Available

13 Days or more

25186326
1 Piece(s)Available

13 Days or more

25196326
1 Piece(s)Available

13 Days or more

25206326
1 Piece(s)Available

13 Days or more

25216326
1 Piece(s)Available

13 Days or more

26226327
1 Piece(s)Available

13 Days or more

26246327
1 Piece(s)Available

13 Days or more

26256327
1 Piece(s)Available

13 Days or more

26266327
1 Piece(s)Available

13 Days or more

26286327
1 Piece(s)Available

13 Days or more

26306327

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. C2062H Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Doubled Pitch
Roller Type R Roller Shaft Type Standard Pilot Holes Surface Treatment No

Additional Products in this Category

Tech Support