(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Roller Chain Sprockets - Stainless Steel, Double Pitch Chain, for S Rollers, B-Type, New JIS Key, C2050 Chain (Part Numbers)

Roller Chain Sprockets - Stainless Steel, Double Pitch Chain, for S Rollers, B-Type, New JIS Key, C2050 Chain
  • Volume Discount

•Chain Type: Double Pitch
•Bore Style: with Finished Bore
•Roller Type: S Roller
•For Chain No. (Chain Pitch): C2050
•Number Of Tracks: 1

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUS2050B111/2D39F
SUS2050B111/2D40F
SUS2050B111/2D41F
SUS2050B111/2D42F
SUS2050B111/2D43F
SUS2050B111/2D44F
SUS2050B111/2D45F
SUS2050B111/2D46F
SUS2050B111/2D47F
SUS2050B111/2D48F
SUS2050B121/2D17F
SUS2050B121/2D18F
SUS2050B121/2D19F
SUS2050B121/2D20F
SUS2050B121/2D21F
SUS2050B121/2D22F
SUS2050B121/2D23F
SUS2050B121/2D24F
SUS2050B121/2D25F
SUS2050B121/2D26F
SUS2050B121/2D27F
SUS2050B121/2D28F
SUS2050B121/2D29F
SUS2050B121/2D30F
SUS2050B121/2D31F
SUS2050B121/2D32F
SUS2050B121/2D33F
SUS2050B121/2D34F
SUS2050B121/2D35F
SUS2050B121/2D36F
SUS2050B121/2D37F
SUS2050B121/2D38F
SUS2050B121/2D39F
SUS2050B121/2D40F
SUS2050B121/2D41F
SUS2050B121/2D42F
SUS2050B121/2D43F
SUS2050B121/2D44F
SUS2050B121/2D45F
SUS2050B121/2D46F
SUS2050B121/2D47F
SUS2050B121/2D48F
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M
1 Piece(s)Available

13 Days or more

3923123.3M8
1 Piece(s)Available

13 Days or more

4023123.3M8
1 Piece(s)Available

13 Days or more

4123123.3M8
1 Piece(s)Available

13 Days or more

4223123.3M8
1 Piece(s)Available

13 Days or more

4323123.3M8
1 Piece(s)Available

13 Days or more

4423123.3M8
1 Piece(s)Available

13 Days or more

4523143.8M10
1 Piece(s)Available

13 Days or more

4623143.8M10
1 Piece(s)Available

13 Days or more

4723143.8M10
1 Piece(s)Available

13 Days or more

4823143.8M10
1 Piece(s)Available

13 Days or more

172552.3M6
1 Piece(s)Available

13 Days or more

182562.8M6
1 Piece(s)Available

13 Days or more

192562.8M6
1 Piece(s)Available

13 Days or more

202562.8M6
1 Piece(s)Available

13 Days or more

212562.8M6
1 Piece(s)Available

13 Days or more

222562.8M6
1 Piece(s)Available

13 Days or more

232583.3M8
1 Piece(s)Available

13 Days or more

242583.3M8
1 Piece(s)Available

13 Days or more

252583.3M8
1 Piece(s)Available

13 Days or more

262583.3M8
1 Piece(s)Available

13 Days or more

272583.3M8
1 Piece(s)Available

13 Days or more

282583.3M8
1 Piece(s)Available

13 Days or more

292583.3M8
1 Piece(s)Available

13 Days or more

302583.3M8
1 Piece(s)Available

13 Days or more

3125103.3M8
1 Piece(s)Available

13 Days or more

3225103.3M8
1 Piece(s)Available

13 Days or more

3325103.3M8
1 Piece(s)Available

13 Days or more

3425103.3M8
1 Piece(s)Available

13 Days or more

3525103.3M8
1 Piece(s)Available

13 Days or more

3625103.3M8
1 Piece(s)Available

13 Days or more

3725103.3M8
1 Piece(s)Available

13 Days or more

3825103.3M8
1 Piece(s)Available

13 Days or more

3925123.3M8
1 Piece(s)Available

13 Days or more

4025123.3M8
1 Piece(s)Available

13 Days or more

4125123.3M8
1 Piece(s)Available

13 Days or more

4225123.3M8
1 Piece(s)Available

13 Days or more

4325123.3M8
1 Piece(s)Available

13 Days or more

4425123.3M8
1 Piece(s)Available

13 Days or more

4525143.8M10
1 Piece(s)Available

13 Days or more

4625143.8M10
1 Piece(s)Available

13 Days or more

4725143.8M10
1 Piece(s)Available

13 Days or more

4825143.8M10

Loading...

Basic Information

Sprocket Shape Shape B Chain No. C2050 Number of Tracks 1
Material Stainless Steel Bore Style Shaft hole machining type Chain Type Doubled Pitch
Roller Type S Rollers Shaft Type Shaft hole machined Surface Treatment No
The Number of Set Screw 2 Set Screw Position Angle(°) 120 Variety Special Purpose

Additional Products in this Category

Tech Support