(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Roller Chain Sprockets - A-Type, 35 Chain

Roller Chain Sprockets - A-Type, 35 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 35B (3/8" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape A

PDF

Part Number

Configured Part Number is shown.

 
Part Number
35A11
35A12
35A13
35A14
35A15
35A16
35A17
35A18
35A19
35A20
35A21
35A22
35A23
35A24
35A25
35A26
35A27
35A28
35A30
35A32
35A33
35A34
35A35
35A36
35A38
35A40
35A42
35A45
35A46
35A48
35A50
35A54
35A55
35A60
35A65
35A70
35A80
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

8119
1 Piece(s)Available

8 Days or more

91210
1 Piece(s)Available

8 Days or more

91310
1 Piece(s)Available

8 Days or more

91410
1 Piece(s)Available

8 Days or more

91510
1 Piece(s)Available

8 Days or more

91610
1 Piece(s)Available

8 Days or more

111712
1 Piece(s)Available

8 Days or more

111812
1 Piece(s)Available

8 Days or more

111912
1 Piece(s)Available

8 Days or more

112012
1 Piece(s)Available

8 Days or more

112112
1 Piece(s)Available

8 Days or more

112212
1 Piece(s)Available

13 Days or more

112312
1 Piece(s)Available

8 Days or more

112412
1 Piece(s)Available

8 Days or more

112512
1 Piece(s)Available

8 Days or more

112612
1 Piece(s)Available

13 Days or more

112712
1 Piece(s)Available

13 Days or more

112812
1 Piece(s)Available

8 Days or more

113012
1 Piece(s)Available

8 Days or more

113212
1 Piece(s)Available

13 Days or more

113312
1 Piece(s)Available

8 Days or more

113412
1 Piece(s)Available

13 Days or more

113512
1 Piece(s)Available

8 Days or more

123613
1 Piece(s)Available

13 Days or more

123813
1 Piece(s)Available

8 Days or more

124013
1 Piece(s)Available

8 Days or more

144215
1 Piece(s)Available

8 Days or more

144515
1 Piece(s)Available

13 Days or more

144615
1 Piece(s)Available

8 Days or more

144815
1 Piece(s)Available

8 Days or more

145015
1 Piece(s)Available

8 Days or more

145415
1 Piece(s)Available

8 Days or more

145515
1 Piece(s)Available

8 Days or more

146015
1 Piece(s)Available

8 Days or more

166517
1 Piece(s)Available

8 Days or more

167017
1 Piece(s)Available

8 Days or more

168017

Loading...

  1. 1

Basic Information

Sprocket Shape Shape A Chain No. 35 Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Additional Products in this Category

Tech Support