(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - B-Type, Double Tracks, New JIS Key, 40 Chain

Roller Chain Sprockets - B-Type, Double Tracks, New JIS Key, 40 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 40B (1/2" pitch)
•Number Of Tracks: 2
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK40-2B10D11F
NK40-2B10D12F
NK40-2B10D13F
NK40-2B10D14F
NK40-2B10D15F
NK40-2B10D16F
NK40-2B11D11F
NK40-2B11D12F
NK40-2B11D13F
NK40-2B11D14F
NK40-2B11D15F
NK40-2B11D16F
NK40-2B12D11F
NK40-2B12D12F
NK40-2B12D13F
NK40-2B12D14F
NK40-2B12D15F
NK40-2B12D16F
NK40-2B12D17F
NK40-2B12D18F
NK40-2B12D19F
NK40-2B12D20F
NK40-2B13D14F
NK40-2B13D15F
NK40-2B13D16F
NK40-2B13D17F
NK40-2B13D18F
NK40-2B13D19F
NK40-2B13D20F
NK40-2B13D21F
NK40-2B13D22F
NK40-2B14D14F
NK40-2B14D15F
NK40-2B14D16F
NK40-2B14D17F
NK40-2B14D18F
NK40-2B14D19F
NK40-2B14D20F
NK40-2B14D21F
NK40-2B14D22F
NK40-2B14D23F
NK40-2B14D24F
NK40-2B14D25F
NK40-2B15D14F
NK40-2B15D15F
NK40-2B15D16F
NK40-2B15D17F
NK40-2B15D18F
NK40-2B15D19F
NK40-2B15D20F
NK40-2B15D21F
NK40-2B15D22F
NK40-2B15D23F
NK40-2B15D24F
NK40-2B15D25F
NK40-2B15D26F
NK40-2B15D27F
NK40-2B15D28F
NK40-2B16D14F
NK40-2B16D15F
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M The Number of Set Screw Angle
(°)
1 Piece(s)Available

13 Days or more

1110-----
1 Piece(s)Available

13 Days or more

121041.8M52120
1 Piece(s)Available

13 Days or more

131052.3M62120
1 Piece(s)Available

13 Days or more

141052.3M62120
1 Piece(s)Available

13 Days or more

151052.3M62120
1 Piece(s)Available

13 Days or more

161052.3M62120
1 Piece(s)Available

13 Days or more

1111-----
1 Piece(s)Available

13 Days or more

121141.8M52120
1 Piece(s)Available

13 Days or more

131152.3M62120
1 Piece(s)Available

13 Days or more

141152.3M62120
1 Piece(s)Available

13 Days or more

151152.3M62120
1 Piece(s)Available

13 Days or more

161152.3M62120
1 Piece(s)Available

13 Days or more

1112-----
1 Piece(s)Available

13 Days or more

121241.8M52120
1 Piece(s)Available

13 Days or more

131252.3M62120
1 Piece(s)Available

13 Days or more

141252.3M62120
1 Piece(s)Available

13 Days or more

151252.3M62120
1 Piece(s)Available

13 Days or more

161252.3M62120
1 Piece(s)Available

13 Days or more

171252.3M62120
1 Piece(s)Available

13 Days or more

181262.8M62120
1 Piece(s)Available

13 Days or more

191262.8M62120
1 Piece(s)Available

13 Days or more

201262.8M62120
1 Piece(s)Available

13 Days or more

141352.3M62120
1 Piece(s)Available

13 Days or more

151352.3M62120
1 Piece(s)Available

13 Days or more

161352.3M62120
1 Piece(s)Available

13 Days or more

171352.3M62120
1 Piece(s)Available

13 Days or more

181362.8M62120
1 Piece(s)Available

13 Days or more

191362.8M62120
1 Piece(s)Available

13 Days or more

201362.8M62120
1 Piece(s)Available

13 Days or more

211362.8M62120
1 Piece(s)Available

13 Days or more

221362.8M62120
1 Piece(s)Available

13 Days or more

141452.3M62120
1 Piece(s)Available

13 Days or more

151452.3M62120
1 Piece(s)Available

13 Days or more

161452.3M62120
1 Piece(s)Available

13 Days or more

171452.3M62120
1 Piece(s)Available

13 Days or more

181462.8M62120
1 Piece(s)Available

13 Days or more

191462.8M62120
1 Piece(s)Available

13 Days or more

201462.8M62120
1 Piece(s)Available

13 Days or more

211462.8M62120
1 Piece(s)Available

13 Days or more

221462.8M62120
1 Piece(s)Available

13 Days or more

231483.3M82120
1 Piece(s)Available

13 Days or more

241483.3M82120
1 Piece(s)Available

13 Days or more

251483.3M82120
1 Piece(s)Available

13 Days or more

141552.3M62120
1 Piece(s)Available

13 Days or more

151552.3M62120
1 Piece(s)Available

13 Days or more

161552.3M62120
1 Piece(s)Available

13 Days or more

171552.3M62120
1 Piece(s)Available

13 Days or more

181562.8M62120
1 Piece(s)Available

13 Days or more

191562.8M62120
1 Piece(s)Available

13 Days or more

201562.8M62120
1 Piece(s)Available

13 Days or more

211562.8M62120
1 Piece(s)Available

13 Days or more

221562.8M62120
1 Piece(s)Available

13 Days or more

231583.3M82120
1 Piece(s)Available

13 Days or more

241583.3M82120
1 Piece(s)Available

13 Days or more

251583.3M82120
1 Piece(s)Available

13 Days or more

261583.3M82120
1 Piece(s)Available

13 Days or more

271583.3M82120
1 Piece(s)Available

13 Days or more

281583.3M82120
1 Piece(s)Available

13 Days or more

141652.3M62120
1 Piece(s)Available

13 Days or more

151652.3M62120

Loading...

Basic Information

Sprocket Shape Shape B Chain No. 40 Number of Tracks 2
Material Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined

Additional Products in this Category

Tech Support