(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Roller Chain Sprockets - B-Type, New JIS Key, 60 Chain

Roller Chain Sprockets - B-Type, New JIS Key, 60 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 60B (3/4" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK60B8D13F
NK60B8D14F
NK60B8D15F
NK60B8D16F
NK60B8D17F
NK60B8D18F
NK60B8D19F
NK60B8D20F
NK60B9D13F
NK60B9D14F
NK60B9D15F
NK60B9D16F
NK60B9D17F
NK60B9D18F
NK60B9D21F
NK60B9D23F
NK60B9D25F
NK60B10D15F
NK60B10D16F
NK60B10D17F
NK60B10D18F
NK60B10D21F
NK60B10D23F
NK60B10D26F
NK60B10D27F
NK60B10D29F
NK60B11D15F
NK60B11D16F
NK60B11D17F
NK60B11D18F
NK60B11D21F
NK60B11D23F
NK60B11D26F
NK60B11D27F
NK60B11D29F
NK60B11D31F
NK60B12D15F
NK60B12D16F
NK60B12D17F
NK60B12D21F
NK60B12D23F
NK60B12D26F
NK60B12D27F
NK60B12D29F
NK60B12D31F
NK60B13D15F
NK60B13D16F
NK60B13D17F
NK60B13D18F
NK60B13D21F
NK60B13D23F
NK60B13D26F
NK60B13D27F
NK60B13D29F
NK60B13D31F
NK60B13D33F
NK60B13D34F
NK60B14D18F
NK60B14D21F
NK60B14D23F
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M
1 Piece(s)Available

13 Days or more

13852.3M6
1 Piece(s)Available

13 Days or more

14852.3M6
1 Piece(s)Available

13 Days or more

15852.3M6
1 Piece(s)Available

13 Days or more

16852.3M6
1 Piece(s)Available

13 Days or more

17852.3M6
1 Piece(s)Available

13 Days or more

18862.8M6
1 Piece(s)Available

13 Days or more

19862.8M6
1 Piece(s)Available

13 Days or more

20862.8M6
1 Piece(s)Available

13 Days or more

13952.3M6
1 Piece(s)Available

13 Days or more

14952.3M6
1 Piece(s)Available

13 Days or more

15952.3M6
1 Piece(s)Available

13 Days or more

16952.3M6
1 Piece(s)Available

13 Days or more

17952.3M6
1 Piece(s)Available

13 Days or more

18962.8M6
1 Piece(s)Available

13 Days or more

21962.8M6
1 Piece(s)Available

13 Days or more

23983.3M8
1 Piece(s)Available

13 Days or more

25983.3M8
1 Piece(s)Available

13 Days or more

151052.3M6
1 Piece(s)Available

13 Days or more

161052.3M6
1 Piece(s)Available

13 Days or more

171052.3M6
1 Piece(s)Available

13 Days or more

181062.8M6
1 Piece(s)Available

13 Days or more

211062.8M6
1 Piece(s)Available

13 Days or more

231083.3M8
1 Piece(s)Available

13 Days or more

261083.3M8
1 Piece(s)Available

13 Days or more

271083.3M8
1 Piece(s)Available

13 Days or more

291083.3M8
1 Piece(s)Available

13 Days or more

151152.3M6
1 Piece(s)Available

13 Days or more

161152.3M6
1 Piece(s)Available

13 Days or more

171152.3M6
1 Piece(s)Available

13 Days or more

181162.8M6
1 Piece(s)Available

13 Days or more

211162.8M6
1 Piece(s)Available

13 Days or more

231183.3M8
1 Piece(s)Available

13 Days or more

261183.3M8
1 Piece(s)Available

13 Days or more

271183.3M8
1 Piece(s)Available

13 Days or more

291183.3M8
1 Piece(s)Available

13 Days or more

3111103.3M8
1 Piece(s)Available

13 Days or more

151252.3M6
1 Piece(s)Available

13 Days or more

161252.3M6
1 Piece(s)Available

13 Days or more

171252.3M6
1 Piece(s)Available

13 Days or more

211262.8M6
1 Piece(s)Available

13 Days or more

231283.3M8
1 Piece(s)Available

13 Days or more

261283.3M8
1 Piece(s)Available

13 Days or more

271283.3M8
1 Piece(s)Available

13 Days or more

291283.3M8
1 Piece(s)Available

13 Days or more

3112103.3M8
1 Piece(s)Available

13 Days or more

151352.3M6
1 Piece(s)Available

13 Days or more

161352.3M6
1 Piece(s)Available

13 Days or more

171352.3M6
1 Piece(s)Available

13 Days or more

181362.8M6
1 Piece(s)Available

13 Days or more

211362.8M6
1 Piece(s)Available

13 Days or more

231383.3M8
1 Piece(s)Available

13 Days or more

261383.3M8
1 Piece(s)Available

13 Days or more

271383.3M8
1 Piece(s)Available

13 Days or more

291383.3M8
1 Piece(s)Available

13 Days or more

3113103.3M8
1 Piece(s)Available

13 Days or more

3313103.3M8
1 Piece(s)Available

13 Days or more

3413103.3M8
1 Piece(s)Available

13 Days or more

181462.8M6
1 Piece(s)Available

13 Days or more

211462.8M6
1 Piece(s)Available

13 Days or more

231483.3M8

Loading...

Basic Information

Sprocket Shape Shape B Chain No. 60 Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined The Number of Set Screw 2 Angle(°) 120

Additional Products in this Category

Tech Support