(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Double Pitch Chain, for S Rollers, New JIS Keyway, C2060H Chain

Roller Chain Sprockets - Double Pitch Chain, for S Rollers, New JIS Keyway, C2060H Chain
  • Volume Discount

•Chain Type: Double Pitch
•Bore Style: with Finished Bore
•Roller Type: S Roller
•For Chain No. (Chain Pitch): C2060H
•Number Of Tracks: 1

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FBN2060B91/2D30
FBN2060B91/2D35
FBN2060B91/2D40
FBN2060B101/2D25
FBN2060B101/2D30
FBN2060B101/2D35
FBN2060B101/2D40
FBN2060B111/2D25
FBN2060B111/2D30
FBN2060B111/2D35
FBN2060B111/2D40
FBN2060B121/2D25
FBN2060B121/2D30
FBN2060B121/2D35
FBN2060B121/2D40
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
1 Piece(s)Available

8 Days or more

3019
1 Piece(s)Available

13 Days or more

3519
1 Piece(s)Available

11 Days or more

4019
1 Piece(s)Available

13 Days or more

2521
1 Piece(s)Available

13 Days or more

3021
1 Piece(s)Available

13 Days or more

3521
1 Piece(s)Available

13 Days or more

4021
1 Piece(s)Available

13 Days or more

2523
1 Piece(s)Available

12 Days or more

3023
1 Piece(s)Available

13 Days or more

3523
1 Piece(s)Available

13 Days or more

4023
1 Piece(s)Available

13 Days or more

2525
1 Piece(s)Available

13 Days or more

3025
1 Piece(s)Available

13 Days or more

3525
1 Piece(s)Available

11 Days or more

4025

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. C2060H Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Doubled Pitch
Roller Type S Rollers Shaft Type Shaft hole machined Surface Treatment No

Additional Products in this Category

Tech Support