(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - B-Type, New JIS Key, 50 Chain

Roller Chain Sprockets - B-Type, New JIS Key, 50 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 50B (5/8" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK50B8D11F
NK50B8D12F
NK50B8D13F
NK50B9D11F
NK50B9D12F
NK50B9D13F
NK50B9D14F
NK50B10D11F
NK50B10D12F
NK50B10D13F
NK50B10D14F
NK50B10D21F
NK50B11D13F
NK50B11D14F
NK50B11D21F
NK50B11D23F
NK50B11D26F
NK50B11D27F
NK50B11D28F
NK50B12D13F
NK50B12D14F
NK50B12D21F
NK50B12D23F
NK50B12D26F
NK50B12D27F
NK50B12D29F
NK50B13D13F
NK50B13D21F
NK50B13D23F
NK50B13D26F
NK50B13D27F
NK50B13D29F
NK50B13D31F
NK50B14D13F
NK50B14D21F
NK50B14D23F
NK50B14D26F
NK50B14D27F
NK50B14D29F
NK50B14D31F
NK50B15D13F
NK50B15D21F
NK50B15D23F
NK50B15D26F
NK50B15D27F
NK50B15D29F
NK50B15D31F
NK50B15D33F
NK50B15D34F
NK50B16D21F
NK50B16D23F
NK50B16D26F
NK50B16D27F
NK50B16D29F
NK50B16D31F
NK50B16D33F
NK50B16D34F
NK50B16D36F
NK50B16D37F
NK50B16D39F
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M The Number of Set Screw Angle
(°)
1 Piece(s)Available

13 Days or more

118-----
1 Piece(s)Available

13 Days or more

12841.8M52120
1 Piece(s)Available

13 Days or more

13852.3M62120
1 Piece(s)Available

13 Days or more

119-----
1 Piece(s)Available

13 Days or more

12941.8M52120
1 Piece(s)Available

13 Days or more

13952.3M62120
1 Piece(s)Available

13 Days or more

14952.3M62120
1 Piece(s)Available

13 Days or more

1110-----
1 Piece(s)Available

13 Days or more

121041.8M52120
1 Piece(s)Available

13 Days or more

131052.3M62120
1 Piece(s)Available

13 Days or more

141052.3M62120
1 Piece(s)Available

13 Days or more

211062.8M62120
1 Piece(s)Available

13 Days or more

131152.3M62120
1 Piece(s)Available

13 Days or more

141152.3M62120
1 Piece(s)Available

13 Days or more

211162.8M62120
1 Piece(s)Available

13 Days or more

231183.3M82120
1 Piece(s)Available

13 Days or more

261183.3M82120
1 Piece(s)Available

13 Days or more

271183.3M82120
1 Piece(s)Available

13 Days or more

281183.3M82120
1 Piece(s)Available

13 Days or more

131252.3M62120
1 Piece(s)Available

13 Days or more

141252.3M62120
1 Piece(s)Available

13 Days or more

211262.8M62120
1 Piece(s)Available

13 Days or more

231283.3M82120
1 Piece(s)Available

13 Days or more

261283.3M82120
1 Piece(s)Available

13 Days or more

271283.3M82120
1 Piece(s)Available

13 Days or more

291283.3M82120
1 Piece(s)Available

13 Days or more

131352.3M62120
1 Piece(s)Available

13 Days or more

211362.8M62120
1 Piece(s)Available

13 Days or more

231383.3M82120
1 Piece(s)Available

13 Days or more

261383.3M82120
1 Piece(s)Available

13 Days or more

271383.3M82120
1 Piece(s)Available

13 Days or more

291383.3M82120
1 Piece(s)Available

13 Days or more

3113103.3M82120
1 Piece(s)Available

13 Days or more

131452.3M62120
1 Piece(s)Available

13 Days or more

211462.8M62120
1 Piece(s)Available

13 Days or more

231483.3M82120
1 Piece(s)Available

13 Days or more

261483.3M82120
1 Piece(s)Available

13 Days or more

271483.3M82120
1 Piece(s)Available

13 Days or more

291483.3M82120
1 Piece(s)Available

13 Days or more

3114103.3M82120
1 Piece(s)Available

13 Days or more

131552.3M62120
1 Piece(s)Available

13 Days or more

211562.8M62120
1 Piece(s)Available

13 Days or more

231583.3M82120
1 Piece(s)Available

13 Days or more

261583.3M82120
1 Piece(s)Available

13 Days or more

271583.3M82120
1 Piece(s)Available

13 Days or more

291583.3M82120
1 Piece(s)Available

13 Days or more

3115103.3M82120
1 Piece(s)Available

13 Days or more

3315103.3M82120
1 Piece(s)Available

13 Days or more

3415103.3M82120
1 Piece(s)Available

13 Days or more

211662.8M62120
1 Piece(s)Available

13 Days or more

231683.3M82120
1 Piece(s)Available

13 Days or more

261683.3M82120
1 Piece(s)Available

13 Days or more

271683.3M82120
1 Piece(s)Available

13 Days or more

291683.3M82120
1 Piece(s)Available

13 Days or more

3116103.3M82120
1 Piece(s)Available

13 Days or more

3316103.3M82120
1 Piece(s)Available

13 Days or more

3416103.3M82120
1 Piece(s)Available

13 Days or more

3616103.3M82120
1 Piece(s)Available

13 Days or more

3716103.3M82120
1 Piece(s)Available

13 Days or more

3916123.3M82120

Loading...

Basic Information

Sprocket Shape Shape B Chain No. 50 Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined

Additional Products in this Category

Tech Support