(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Stainless Steel, Finished Bore, New JIS Keyway, 60 Chain

Roller Chain Sprockets - Stainless Steel, Finished Bore, New JIS Keyway, 60 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 60B (3/4" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUSFBN60B10D20
SUSFBN60B10D22
SUSFBN60B10D25
SUSFBN60B11D20
SUSFBN60B11D22
SUSFBN60B11D25
SUSFBN60B12D20
SUSFBN60B12D22
SUSFBN60B12D25
SUSFBN60B13D20
SUSFBN60B13D22
SUSFBN60B13D25
SUSFBN60B13D28
SUSFBN60B14D20
SUSFBN60B14D22
SUSFBN60B14D25
SUSFBN60B14D28
SUSFBN60B15D20
SUSFBN60B15D22
SUSFBN60B15D25
SUSFBN60B15D28
SUSFBN60B15D30
SUSFBN60B15D32
SUSFBN60B15D35
SUSFBN60B15D38
SUSFBN60B16D25
SUSFBN60B16D28
SUSFBN60B16D30
SUSFBN60B16D32
SUSFBN60B16D35
SUSFBN60B16D38
SUSFBN60B17D25
SUSFBN60B17D28
SUSFBN60B17D30
SUSFBN60B17D32
SUSFBN60B17D35
SUSFBN60B17D38
SUSFBN60B18D25
SUSFBN60B18D28
SUSFBN60B18D30
SUSFBN60B18D32
SUSFBN60B18D35
SUSFBN60B18D38
SUSFBN60B18D40
SUSFBN60B19D25
SUSFBN60B19D28
SUSFBN60B19D30
SUSFBN60B19D32
SUSFBN60B19D35
SUSFBN60B19D38
SUSFBN60B19D40
SUSFBN60B20D25
SUSFBN60B20D28
SUSFBN60B20D30
SUSFBN60B20D32
SUSFBN60B20D35
SUSFBN60B20D38
SUSFBN60B20D40
SUSFBN60B21D30
SUSFBN60B21D35
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
1 Piece(s)Available

13 Days or more

20106
1 Piece(s)Available

13 Days or more

22106
1 Piece(s)Available

13 Days or more

25108
1 Piece(s)Available

13 Days or more

20116
1 Piece(s)Available

13 Days or more

22116
1 Piece(s)Available

13 Days or more

25118
1 Piece(s)Available

13 Days or more

20126
1 Piece(s)Available

13 Days or more

22126
1 Piece(s)Available

13 Days or more

25128
1 Piece(s)Available

13 Days or more

20136
1 Piece(s)Available

13 Days or more

22136
1 Piece(s)Available

13 Days or more

25138
1 Piece(s)Available

13 Days or more

28138
1 Piece(s)Available

13 Days or more

20146
1 Piece(s)Available

13 Days or more

22146
1 Piece(s)Available

13 Days or more

25148
1 Piece(s)Available

13 Days or more

28148
1 Piece(s)Available

13 Days or more

20156
1 Piece(s)Available

13 Days or more

22156
1 Piece(s)Available

11 Days or more

25158
1 Piece(s)Available

13 Days or more

28158
1 Piece(s)Available

13 Days or more

30158
1 Piece(s)Available

13 Days or more

321510
1 Piece(s)Available

13 Days or more

351510
1 Piece(s)Available

13 Days or more

381510
1 Piece(s)Available

13 Days or more

25168
1 Piece(s)Available

13 Days or more

28168
1 Piece(s)Available

13 Days or more

30168
1 Piece(s)Available

13 Days or more

321610
1 Piece(s)Available

13 Days or more

351610
1 Piece(s)Available

13 Days or more

381610
1 Piece(s)Available

13 Days or more

25178
1 Piece(s)Available

13 Days or more

28178
1 Piece(s)Available

13 Days or more

30178
1 Piece(s)Available

13 Days or more

321710
1 Piece(s)Available

8 Days or more

351710
1 Piece(s)Available

13 Days or more

381710
1 Piece(s)Available

11 Days or more

25188
1 Piece(s)Available

13 Days or more

28188
1 Piece(s)Available

13 Days or more

30188
1 Piece(s)Available

13 Days or more

321810
1 Piece(s)Available

13 Days or more

351810
1 Piece(s)Available

13 Days or more

381810
1 Piece(s)Available

13 Days or more

401812
1 Piece(s)Available

13 Days or more

25198
1 Piece(s)Available

13 Days or more

28198
1 Piece(s)Available

13 Days or more

30198
1 Piece(s)Available

13 Days or more

321910
1 Piece(s)Available

13 Days or more

351910
1 Piece(s)Available

13 Days or more

381910
1 Piece(s)Available

13 Days or more

401912
1 Piece(s)Available

13 Days or more

25208
1 Piece(s)Available

13 Days or more

28208
1 Piece(s)Available

13 Days or more

30208
1 Piece(s)Available

13 Days or more

322010
1 Piece(s)Available

13 Days or more

352010
1 Piece(s)Available

13 Days or more

382010
1 Piece(s)Available

13 Days or more

402012
1 Piece(s)Available

13 Days or more

30218
1 Piece(s)Available

13 Days or more

352110

Loading...

Basic Information

Sprocket Shape Shape B Chain No. 60 Number of Tracks 1
Material Stainless Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment No

Additional Products in this Category

Tech Support