(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Stainless Steel, Double Pitch Chain, for S Rollers, B-Type, C2060H Chain

Roller Chain Sprockets - Stainless Steel, Double Pitch Chain, for S Rollers, B-Type, C2060H Chain
  • Volume Discount

•Chain Type: Double Pitch
•Max. Shaft Bore Dia. dmax (mm): 55
•Bore Style: with Finished Bore
•Roller Type: S Roller
•For Chain No. (Chain Pitch): C2060H

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUS2060B91/2
SUS2060B101/2
SUS2060B111/2
SUS2060B121/2
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

11 Days or more

161917
1 Piece(s)Available

13 Days or more

162117
1 Piece(s)Available

13 Days or more

162317
1 Piece(s)Available

13 Days or more

182519

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. C2060H Number of Tracks 1
Material Stainless Steel Bore Style Shaft hole machining type Chain Type Doubled Pitch
Roller Type S Rollers Shaft Type Standard Pilot Holes Maximum Shaft Hole Dia.(mm) 55
Surface Treatment No

Additional Products in this Category

Tech Support