(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Foot Jack Securing Plate

Foot Jack Securing Plate
  • Volume Discount

•Type: Retention Plate
•Transverse (Width) Mounting Pitch (mm): 25
•Longitudinal (Length) (mm): 94
•Transverse (Width) (mm): 50
•Longitudinal (Length) Mounting Pitch (mm): 65

Part Number

Configured Part Number is shown.

 

フットジャッキ用固定プレート:関連画像

Part Number
FJKP12
FJKP12S
FJKP16
FJKP16S
FJKP20
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Surface Treatment (Main Body) Opening Dimensions
(mm)
1 Piece(s)Available

8 Days or more

1018 Carbon SteelBright Chromate Plating19
1 Piece(s)Available

9 Days or more

304 Stainless SteelElectrolytic Polishing19
1 Piece(s)Available

8 Days or more

1018 Carbon SteelBright Chromate Plating24.5
1 Piece(s)Available

8 Days or more

304 Stainless SteelElectrolytic Polishing24.5
1 Piece(s)Available

8 Days or more

1018 Carbon SteelBright Chromate Plating30

Loading...

  1. 1

Basic Information

Type Retention Plate Longitudinal (Length)(mm) 94 Transverse (Width)(mm) 50
Longitudinal (Length) Mounting Pitch(mm) 65 Transverse (Width) Mounting Pitch(mm) 25

Additional Products in this Category

Tech Support