(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Ball Plunger

Plastic Ball Plunger
  • Volume Discount

Plunger made of plastic. It is a perfect plunger for positioning, fixing, pressing, pushing against and pushing apart.

[Features]
· The operating temperature range is -30°C to +50°C

Part Number

Configured Part Number is shown.

Part Number
PP-06
PP-06S
PP-08
PP-08S
PP-10
PP-10S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBall Material Outer Diameter A
(mm)
Stroke C
(mm)
Ball Heat Treatment Min Load
(N)
Max Load
(N)
1 Piece(s)Available

10 Days or more

10Delrin61No1217
1 Piece(s)Available

10 Days or more

10Stainless Steel (SUS440)61Carburized1217
1 Piece(s)Available

8 Days or more

10Delrin81.5No2035
1 Piece(s)Available

10 Days or more

10Stainless Steel (SUS440)81.5Carburized2035
1 Piece(s)Available

10 Days or more

10Delrin102No2045
1 Piece(s)Available

10 Days or more

10Stainless Steel (SUS440)102Carburized2045
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBall Material Outer Diameter A
(mm)
Stroke C
(mm)
Ball Heat Treatment Min Load
(N)
Max Load
(N)

Loading...

  1. 1

Basic Information

Type Screw (flathead groove) Body Material Delrin Thread-Locking Adhesive No
Main Body Surface Treatment No Ball Surface Treatment No Min Load (Range)(N) 0.01~50

Additional Products in this Category

Tech Support