(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Ball Plunger - PPP

Plastic Ball Plunger - PPP
  • Volume Discount

[Features]
· Plastic main body. Electrically insulated.
· Two types of ball are used: stainless steel balls (PPP-N) and plastic balls (PPP-P).
· Operable temperature of -30°C to +50°C. For the receiving end, please use abrasion resistant ball buttons (BB).

Part Number

Configured Part Number is shown.

Part Number
PPP-6-N
PPP-6-P
PPP-8-N
PPP-8-P
PPP-10-N
PPP-10-P
Part NumberMinimum order quantityVolume DiscountDays to Ship Ball Material O.D.
(mm)
Stroke
(mm)
Ball Heat Treatment Initial Load
(N)
Max. Load
(N)
Length L
(mm)
Tip outer diameter
(mm)
1 Piece(s)Available

8 Days or more

Stainless Steel61-1217143.5
1 Piece(s)Available

Same day

Stock

Resin61No1217143.5
1 Piece(s)Available

8 Days or more

Stainless Steel81.5-2035165
1 Piece(s)Available

8 Days or more

Resin81.5No2035165
1 Piece(s)Available

8 Days or more

Stainless Steel102-2545196
1 Piece(s)Available

8 Days or more

Resin102No2545196
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Ball Material O.D.
(mm)
Stroke
(mm)
Ball Heat Treatment Initial Load
(N)
Max. Load
(N)
Length L
(mm)
Tip outer diameter
(mm)

Loading...

  1. 1

Basic Information

Type Screw (flathead groove) Body Material Resin Thread-Locking Adhesive No
Main Body Surface Treatment No Ball Surface Treatment No Initial Load (Range)(N) 0.01~50

Additional Products in this Category

Tech Support