(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Accessory: No Cover
Bearing Inner Diameter Shape: Cylindrical HoleSet Screw
Bearing Unit, Type: Take-up
Fit: J7
Machining: No
Rolling Element Material: Steel
Surface Treatment: Not Provided
Unit Body Material: Structural Steel
Unit, Type: Framed Bearing Unit
For complete product overview and details on Groove-Shaped Steel Take-Up Type Unit, UCTU see the sections below:
Part Number
Configured Part Number is shown.
| ||||||||||||||||||||||||||||||||||||
Shaft Dia. mm d | Dimensions mm | Bolt Size mm | Standard | Basic Load Ratings kN | Factor f 0 | With Pressed Steel Cover | With Cast Iron Cover | |||||||||||||||||||||||||||||
Unit No. | Dimension mm As | Mass kg | Unit No. | Dimension mm Ac | Mass kg | |||||||||||||||||||||||||||||||
H | H1 | H2 | L | J | N | T | T1 | B | S | Unit No. | Bearing No. | Mass kg | Cr | C0r | Open Type | One Side Closed Type | Open Type | One Side Closed Type | ||||||||||||||||||
40 | 97 | 44 | 190 | 870 | 810 | 22 | 500 | 155 | 49.2 | 19 | M18 | UCTU208-500 | UC208 | 21 | 29.1 | 17.8 | 14 | UCTU208C-500 | UCTU208CD-500 | 69 | 21 | UCTU208FC-500 | UCTU208FCD-500 | 86 | 22 | |||||||||||
97 | 44 | 190 | 970 | 910 | 22 | 600 | 155 | 49.2 | 19 | M18 | UCTU208-600 | UC208 | 22 | 29.1 | 17.8 | 14 | UCTU208C-600 | UCTU208CD-600 | 69 | 22 | UCTU208FC-600 | UCTU208FCD-600 | 86 | 23 | ||||||||||||
97 | 44 | 190 | 1070 | 1010 | 22 | 700 | 155 | 49.2 | 19 | M18 | UCTU208-700 | UC208 | 24 | 29.1 | 17.8 | 14 | UCTU208C-700 | UCTU208CD-700 | 69 | 24 | UCTU208FC-700 | UCTU208FCD-700 | 86 | 25 | ||||||||||||
97 | 44 | 190 | 1170 | 1110 | 22 | 800 | 155 | 49.2 | 19 | M18 | UCTU208-800 | UC208 | 26 | 29.1 | 17.8 | 14 | UCTU208C-800 | UCTU208CD-800 | 69 | 26 | UCTU208FC-800 | UCTU208FCD-800 | 86 | 27 | ||||||||||||
97 | 44 | 190 | 1270 | 1210 | 22 | 900 | 155 | 49.2 | 19 | M18 | UCTU208-900 | UC208 | 28 | 29.1 | 17.8 | 14 | UCTU208C-900 | UCTU208CD-900 | 69 | 28 | UCTU208FC-900 | UCTU208FCD-900 | 86 | 29 | ||||||||||||
45 | 102 | 44 | 200 | 880 | 820 | 22 | 500 | 160 | 49.2 | 19 | M18 | UCTU209-500 | UC209 | 22 | 34.1 | 21.3 | 14 | UCTU209C-500 | UCTU209CD-500 | 69 | 22 | UCTU209FC-500 | UCTU209FCD-500 | 88 | 23 | |||||||||||
102 | 44 | 200 | 980 | 920 | 22 | 600 | 160 | 49.2 | 19 | M18 | UCTU209-600 | UC209 | 24 | 34.1 | 21.3 | 14 | UCTU209C-600 | UCTU209CD-600 | 69 | 24 | UCTU209FC-600 | UCTU209FCD-600 | 88 | 25 | ||||||||||||
102 | 44 | 200 | 1080 | 1020 | 22 | 700 | 160 | 49.2 | 19 | M18 | UCTU209-700 | UC209 | 25 | 34.1 | 21.3 | 14 | UCTU209C-700 | UCTU209CD-700 | 69 | 25 | UCTU209FC-700 | UCTU209FCD-700 | 88 | 26 | ||||||||||||
102 | 44 | 200 | 1180 | 1120 | 22 | 800 | 160 | 49.2 | 19 | M18 | UCTU209-800 | UC209 | 27 | 34.1 | 21.3 | 14 | UCTU209C-800 | UCTU209CD-800 | 69 | 27 | UCTU209FC-800 | UCTU209FCD-800 | 88 | 28 | ||||||||||||
102 | 44 | 200 | 1280 | 1220 | 22 | 900 | 160 | 49.2 | 19 | M18 | UCTU209-900 | UC209 | 29 | 34.1 | 21.3 | 14 | UCTU209C-900 | UCTU209CD-900 | 69 | 29 | UCTU209FC-900 | UCTU209FCD-900 | 88 | 30 | ||||||||||||
50 | 107 | 44 | 210 | 890 | 830 | 22 | 500 | 165 | 51.6 | 19 | M18 | UCTU210-500 | UC210 | 23 | 35.1 | 23.3 | 14.4 | UCTU210C-500 | UCTU210CD-500 | 74 | 23 | UCTU210FC-500 | UCTU210FCD-500 | 97 | 24 | |||||||||||
107 | 44 | 210 | 990 | 930 | 22 | 600 | 165 | 51.6 | 19 | M18 | UCTU210-600 | UC210 | 25 | 35.1 | 23.3 | 14.4 | UCTU210C-600 | UCTU210CD-600 | 74 | 25 | UCTU210FC-600 | UCTU210FCD-600 | 97 | 26 | ||||||||||||
107 | 44 | 210 | 1090 | 1030 | 22 | 700 | 165 | 51.6 | 19 | M18 | UCTU210-700 | UC210 | 27 | 35.1 | 23.3 | 14.4 | UCTU210C-700 | UCTU210CD-700 | 74 | 27 | UCTU210FC-700 | UCTU210FCD-700 | 97 | 28 | ||||||||||||
107 | 44 | 210 | 1190 | 1130 | 22 | 800 | 165 | 51.6 | 19 | M18 | UCTU210-800 | UC210 | 28 | 35.1 | 23.3 | 14.4 | UCTU210C-800 | UCTU210CD-800 | 74 | 28 | UCTU210FC-800 | UCTU210FCD-800 | 97 | 29 | ||||||||||||
107 | 44 | 210 | 1290 | 1230 | 22 | 900 | 165 | 51.6 | 19 | M18 | UCTU210-900 | UC210 | 30 | 35.1 | 23.3 | 14.4 | UCTU210C-900 | UCTU210CD-900 | 74 | 30 | UCTU210FC-900 | UCTU210FCD-900 | 97 | 31 | ||||||||||||
55 | 115 | 44 | 230 | 910 | 850 | 22 | 500 | 175 | 55.6 | 22.2 | M18 | UCTU211-500 | UC211 | 25 | 43.4 | 29.4 | 14.4 | UCTU211C-500 | UCTU211CD-500 | 76 | 25 | UCTU211FC-500 | UCTU211FCD-500 | 99 | 26 | |||||||||||
115 | 44 | 230 | 1010 | 950 | 22 | 600 | 175 | 55.6 | 22.2 | M18 | UCTU211-600 | UC211 | 27 | 43.4 | 29.4 | 14.4 | UCTU211C-600 | UCTU211CD-600 | 76 | 27 | UCTU211FC-600 | UCTU211FCD-600 | 99 | 28 | ||||||||||||
115 | 44 | 230 | 1110 | 1050 | 22 | 700 | 175 | 55.6 | 22.2 | M18 | UCTU211-700 | UC211 | 28 | 43.4 | 29.4 | 14.4 | UCTU211C-700 | UCTU211CD-700 | 76 | 28 | UCTU211FC-700 | UCTU211FCD-700 | 99 | 29 | ||||||||||||
115 | 44 | 230 | 1210 | 1150 | 22 | 800 | 175 | 55.6 | 22.2 | M18 | UCTU211-800 | UC211 | 30 | 43.4 | 29.4 | 14.4 | UCTU211C-800 | UCTU211CD-800 | 76 | 30 | UCTU211FC-800 | UCTU211FCD-800 | 99 | 31 | ||||||||||||
115 | 44 | 230 | 1310 | 1250 | 22 | 900 | 175 | 55.6 | 22.2 | M18 | UCTU211-900 | UC211 | 32 | 43.4 | 29.4 | 14.4 | UCTU211C-900 | UCTU211CD-900 | 76 | 32 | UCTU211FC-900 | UCTU211FCD-900 | 99 | 33 | ||||||||||||
60 | 120 | 44 | 240 | 920 | 860 | 22 | 500 | 180 | 65.1 | 25.4 | M18 | UCTU212-500 | UC212 | 26 | 52.4 | 36.2 | 14.4 | UCTU212C-500 | UCTU212CD-500 | 89 | 26 | UCTU212FC-500 | UCTU212FCD-500 | 114 | 28 | |||||||||||
120 | 44 | 240 | 1020 | 960 | 22 | 600 | 180 | 65.1 | 25.4 | M18 | UCTU212-600 | UC212 | 28 | 52.4 | 36.2 | 14.4 | UCTU212C-600 | UCTU212CD-600 | 89 | 28 | UCTU212FC-600 | UCTU212FCD-600 | 114 | 30 | ||||||||||||
120 | 44 | 240 | 1120 | 1060 | 22 | 700 | 180 | 65.1 | 25.4 | M18 | UCTU212-700 | UC212 | 30 | 52.4 | 36.2 | 14.4 | UCTU212C-700 | UCTU212CD-700 | 89 | 30 | UCTU212FC-700 | UCTU212FCD-700 | 114 | 32 | ||||||||||||
120 | 44 | 240 | 1220 | 1160 | 22 | 800 | 180 | 65.1 | 25.4 | M18 | UCTU212-800 | UC212 | 31 | 52.4 | 36.2 | 14.4 | UCTU212C-800 | UCTU212CD-800 | 89 | 31 | UCTU212FC-800 | UCTU212FCD-800 | 114 | 33 | ||||||||||||
120 | 44 | 240 | 1320 | 1260 | 22 | 900 | 180 | 65.1 | 25.4 | M18 | UCTU212-900 | UC212 | 33 | 52.4 | 36.2 | 14.4 | UCTU212C-900 | UCTU212CD-900 | 89 | 33 | UCTU212FC-900 | UCTU212FCD-900 | 114 | 35 | ||||||||||||
65 | 145 | 55 | 285 | 940 | 880 | 22 | 500 | 190 | 75 | 30 | M18 | UCTU313-500 | UC313 | 40 | 92.7 | 59.9 | 13.2 | � | � | � | � | UCTU313C-500 | UCTU313CD-500 | 122 | 42 | |||||||||||
145 | 55 | 285 | 1040 | 980 | 22 | 600 | 190 | 75 | 30 | M18 | UCTU313-600 | UC313 | 43 | 92.7 | 59.9 | 13.2 | � | � | � | � | UCTU313C-600 | UCTU313CD-600 | 122 | 45 | ||||||||||||
145 | 55 | 285 | 1140 | 1080 | 22 | 700 | 190 | 75 | 30 | M18 | UCTU313-700 | UC313 | 46 | 92.7 | 59.9 | 13.2 | � | � | � | � | UCTU313C-700 | UCTU313CD-700 | 122 | 48 | ||||||||||||
145 | 55 | 285 | 1240 | 1180 | 22 | 800 | 190 | 75 | 30 | M18 | UCTU313-800 | UC313 | 49 | 92.7 | 59.9 | 13.2 | � | � | � | � | UCTU313C-800 | UCTU313CD-800 | 122 | 51 | ||||||||||||
145 | 55 | 285 | 1340 | 1280 | 22 | 900 | 190 | 75 | 30 | M18 | UCTU313-900 | UC313 | 51 | 92.7 | 59.9 | 13.2 | � | � | � | � | UCTU313C-900 | UCTU313CD-900 | 122 | 53 | ||||||||||||
70 | 150 | 55 | 295 | 960 | 900 | 22 | 500 | 200 | 78 | 33 | M18 | UCTU314-500 | UC314 | 44 | 104 | 68.2 | 13.2 | � | � | � | � | UCTU314C-500 | UCTU314CD-500 | 124 | 46 | |||||||||||
150 | 55 | 295 | 1060 | 1000 | 22 | 600 | 200 | 78 | 33 | M18 | UCTU314-600 | UC314 | 46 | 104 | 68.2 | 13.2 | � | � | � | � | UCTU314C-600 | UCTU314CD-600 | 124 | 48 | ||||||||||||
150 | 55 | 295 | 1160 | 1100 | 22 | 700 | 200 | 78 | 33 | M18 | UCTU314-700 | UC314 | 48 | 104 | 68.2 | 13.2 | � | � | � | � | UCTU314C-700 | UCTU314CD-700 | 124 | 50 | ||||||||||||
150 | 55 | 295 | 1260 | 1200 | 22 | 800 | 200 | 78 | 33 | M18 | UCTU314-800 | UC314 | 51 | 104 | 68.2 | 13.2 | � | � | � | � | UCTU314C-800 | UCTU314CD-800 | 124 | 53 | ||||||||||||
150 | 55 | 295 | 1360 | 1300 | 22 | 900 | 200 | 78 | 33 | M18 | UCTU314-900 | UC314 | 53 | 104 | 68.2 | 13.2 | � | � | � | � | UCTU314C-900 | UCTU314CD-900 | 124 | 55 | ||||||||||||
75 | 155 | 55 | 305 | 980 | 920 | 22 | 500 | 210 | 82 | 32 | M18 | UCTU315-500 | UC315 | 54 | 113 | 77.2 | 13.2 | � | � | � | � | UCTU315C-500 | UCTU315CD-500 | 134 | 57 | |||||||||||
155 | 55 | 305 | 1080 | 1020 | 22 | 600 | 210 | 82 | 32 | M18 | UCTU315-600 | UC315 | 57 | 113 | 77.2 | 13.2 | � | � | � | � | UCTU315C-600 | UCTU315CD-600 | 134 | 60 | ||||||||||||
155 | 55 | 305 | 1180 | 1120 | 22 | 700 | 210 | 82 | 32 | M18 | UCTU315-700 | UC315 | 59 | 113 | 77.2 | 13.2 | � | � | � | � | UCTU315C-700 | UCTU315CD-700 | 134 | 62 | ||||||||||||
155 | 55 | 305 | 1280 | 1220 | 22 | 800 | 210 | 82 | 32 | M18 | UCTU315-800 | UC315 | 61 | 113 | 77.2 | 13.2 | � | � | � | � | UCTU315C-800 | UCTU315CD-800 | 134 | 64 | ||||||||||||
155 | 55 | 305 | 1380 | 1320 | 22 | 900 | 210 | 82 | 32 | M18 | UCTU315-900 | UC315 | 64 | 113 | 77.2 | 13.2 | � | � | � | � | UCTU315C-900 | UCTU315CD-900 | 134 | 67 | ||||||||||||
80 | 160 | 55 | 315 | 1000 | 940 | 22 | 500 | 220 | 86 | 34 | M18 | UCTU316-500 | UC316 | 57 | 123 | 86.7 | 13.3 | � | � | � | � | UCTU316C-500 | UCTU316CD-500 | 138 | 60 | |||||||||||
160 | 55 | 315 | 1100 | 1040 | 22 | 600 | 220 | 86 | 34 | M18 | UCTU316-600 | UC316 | 60 | 123 | 86.7 | 13.3 | � | � | � | � | UCTU316C-600 | UCTU316CD-600 | 138 | 63 | ||||||||||||
160 | 55 | 315 | 1200 | 1140 | 22 | 700 | 220 | 86 | 34 | M18 | UCTU316-700 | UC316 | 62 | 123 | 86.7 | 13.3 | � | � | � | � | UCTU316C-700 | UCTU316CD-700 | 138 | 65 | ||||||||||||
160 | 55 | 315 | 1300 | 1240 | 22 | 800 | 220 | 86 | 34 | M18 | UCTU316-800 | UC316 | 64 | 123 | 86.7 | 13.3 | � | � | � | � | UCTU316C-800 | UCTU316CD-800 | 138 | 67 | ||||||||||||
160 | 55 | 315 | 1400 | 1340 | 22 | 900 | 220 | 86 | 34 | M18 | UCTU316-900 | UC316 | 67 | 123 | 86.7 | 13.3 | � | � | � | � | UCTU316C-900 | UCTU316CD-900 | 138 | 70 | ||||||||||||
85 | 165 | 55 | 325 | 1020 | 960 | 22 | 500 | 230 | 96 | 40 | M18 | UCTU317-500 | UC317 | 62 | 133 | 96.8 | 13.3 | � | � | � | � | UCTU317C-500 | UCTU317CD-500 | 146 | 65 | |||||||||||
165 | 55 | 325 | 1120 | 1060 | 22 | 600 | 230 | 96 | 40 | M18 | UCTU317-600 | UC317 | 64 | 133 | 96.8 | 13.3 | � | � | � | � | UCTU317C-600 | UCTU317CD-600 | 146 | 67 | ||||||||||||
165 | 55 | 325 | 1220 | 1160 | 22 | 700 | 230 | 96 | 40 | M18 | UCTU317-700 | UC317 | 67 | 133 | 96.8 | 13.3 | � | � | � | � | UCTU317C-700 | UCTU317CD-700 | 146 | 70 | ||||||||||||
165 | 55 | 325 | 1320 | 1260 | 22 | 800 | 230 | 96 | 40 | M18 | UCTU317-800 | UC317 | 69 | 133 | 96.8 | 13.3 | � | � | � | � | UCTU317C-800 | UCTU317CD-800 | 146 | 72 | ||||||||||||
165 | 55 | 325 | 1420 | 1360 | 22 | 900 | 230 | 96 | 40 | M18 | UCTU317-900 | UC317 | 71 | 133 | 96.8 | 13.3 | � | � | � | � | UCTU317C-900 | UCTU317CD-900 | 146 | 74 | ||||||||||||
90 | 170 | 55 | 335 | 1050 | 990 | 22 | 500 | 245 | 96 | 40 | M18 | UCTU318-500 | UC318 | 65 | 143 | 107 | 13.3 | � | � | � | � | UCTU318C-500 | UCTU318CD-500 | 150 | 68 | |||||||||||
170 | 55 | 335 | 1150 | 1090 | 22 | 600 | 245 | 96 | 40 | M18 | UCTU318-600 | UC318 | 67 | 143 | 107 | 13.3 | � | � | � | � | UCTU318C-600 | UCTU318CD-600 | 150 | 70 | ||||||||||||
170 | 55 | 335 | 1250 | 1190 | 22 | 700 | 245 | 96 | 40 | M18 | UCTU318-700 | UC318 | 70 | 143 | 107 | 13.3 | � | � | � | � | UCTU318C-700 | UCTU318CD-700 | 150 | 73 | ||||||||||||
170 | 55 | 335 | 1350 | 1290 | 22 | 800 | 245 | 96 | 40 | M18 | UCTU318-800 | UC318 | 72 | 143 | 107 | 13.3 | � | � | � | � | UCTU318C-800 | UCTU318CD-800 | 150 | 75 | ||||||||||||
170 | 55 | 335 | 1450 | 1390 | 22 | 900 | 245 | 96 | 40 | M18 | UCTU318-900 | UC318 | 74 | 143 | 107 | 13.3 | � | � | � | � | UCTU318C-900 | UCTU318CD-900 | 150 | 77 | ||||||||||||
1. In Part No. of unit and units with covers, fitting codes follow bore diameter numbers. (See Table 10.5 in P.62.) | ||||||||||||||||||||||||||||||||||||
2. Part No. of applicable grease fi ttings are shown below. | ||||||||||||||||||||||||||||||||||||
C-1/4-28UNF .............. 208~210 | ||||||||||||||||||||||||||||||||||||
C-R1/8 .......................... 211, 212, 313~318 | ||||||||||||||||||||||||||||||||||||
3. As for the triple seal type product, suffix code L3 follows the Part No. of unit or bearing. | ||||||||||||||||||||||||||||||||||||
(Example of Part No. : UCTU208JL3-500, UC208L3) | ||||||||||||||||||||||||||||||||||||
4. The unit should be mounted so that load is applied to the frame mounting surface vertically and downward. | ||||||||||||||||||||||||||||||||||||
5. If heavy load (Pr /Cr > 0.12), vibration, or impact occurs, contact with FYH. | ||||||||||||||||||||||||||||||||||||
6. Tapered bore (with adapter) type bearing units are also available. (Example of Part No. : UKTU208J-500 + H2308X, UK208 + H2308X) | ||||||||||||||||||||||||||||||||||||
7. If frame parts need to be corrosion resistant, contact with FYH. | ||||||||||||||||||||||||||||||||||||
8. For the dimensions and forms of applicable bearings, see the dimensional tables of ball bearing for unit. | ||||||||||||||||||||||||||||||||||||
9. Add following suffixes to Unit Number if desired: D2K2 for cold resistance (-50�C to 120�C) / D1K2 for heat resistance (-40�C to 180�C) |
Part Number |
---|
UCTU314-900D2K2 |
UCTU315-800D2K2 |
UCTU316-900D2K2 |
UCTU317-800D1K2 |
UCTU318-800D1K2 |
Part Number |
---|
Loading...
Unit, Type | Bearing Unit with Frame | Bearing Unit, Type | Take-Up Type | Bearing Inner Dia. Shape | Cylindrical Bore Set Screw Type |
---|---|---|---|---|---|
Unit Body Material | Shaped steel/Groove-shaped steel | Rolling Element Material | Bearing Steel | Surface Treatment | No |
Diameter series symbol | For Heavy Load | Fit | J7 | Accessory | No Cover |
Seal | Silicone | Machining | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy