(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Steel Take-Up Type Unit, UCTH (Part Numbers)

Steel Take-Up Type Unit, UCTH
  • Volume Discount

Accessory: No Cover
Bearing Inner Diameter Shape: Cylindrical HoleSet Screw
Bearing Unit, Type: Take-up
Diameter Series Symbol: Used for Light load
Fit: J7
Machining: No
Rolling Element Material: Steel
Stroke: No
Surface Treatment: Not Provided
Unit Body Material: Structural Steel
Unit, Type: Framed Bearing Unit
For complete product overview and details on Steel Take-Up Type Unit, UCTH see the sections below:

PDF

Part Number

Configured Part Number is shown.

UCTH206

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Unit, TypeBearing Unit with FrameBearing Unit, TypeTake-Up Type
Bearing Inner Dia. ShapeCylindrical Bore Set Screw TypeUnit Body MaterialShaped steel/Groove-shaped steel
Rolling Element MaterialBearing SteelShaft Bore Dia. d(φ)30
Surface TreatmentNoBasic Load Rating, Dynamic Rating(N)19500
Basic Load Rating, Static Rating(N)11300Diameter series symbolUsed for Light load
FitJ7AccessoryNo Cover
Show More
Grease TypeStandard GreaseSealNitrile
MachiningNoStrokeNo
Show Less
[unavailable currently]
Shaft Dia. Dimensions Bolt Size
inch
mm
Standard Basic Load Ratings
kN
Factor
f 0
With Pressed Steel Cover With Cast Iron Cover
mm inch inch
mm
Unit No. Bearing No. Mass
kg
Unit No. Dimension
As
Mass
kg
Unit No. Dimension
Ac
Mass
kg
d H L L1 A J J1 J2 N T T1 A1 A2 A0 B S Cr C0r Open Type One Side Closed Type mm inch Open Type One Side Closed Type mm inch
12   7 7/8
200
12 17/32
318
14 13/16
376
1 31/32
50
4 39/64
117
6 1/16
154
2 9/16
65
15/32
12
6 1/32
153
3 15/32
88
1/4
6
1 7/64
28
1 13/16
46.3
1.220
31
0.500
12.7
3/8
M10
UCTH201-150 UC201 6.7 12.8 6.65 13.2 UCTH201C-150 UCTH201CD-150 45 1 25/32 6.7
  1/2 UCTH201-8-150 UC201-8 6.7
15   UCTH202-150 UC202 6.7 UCTH202C-150 UCTH202CD-150 45 1 25/32 6.7
  5/8 UCTH202-10-150 UC202-10 6.7
17   UCTH203-150 UC203 6.7 UCTH203C-150 UCTH203CD-150 45 1 25/32 6.7
  3/4 UCTH204-12-150 UC204-12 6.7
20   UCTH204-150 UC204 6.7 UCTH204C-150 UCTH204CD-150 45 1 25/32 6.7 UCTH204FC-150 UCTH204FCD-150 62 2  7/16 7
25 7/8
15/16

1
7 7/8
200
12 17/32
318
14 27/32
377
1 31/32
50
4 39/64
117
6 1/16
154
2 9/16
65
15/32
12
5 31/32
152
3 15/32
88
1/4
6
1 7/64
28
1 7/8
47.8
1.343
34.1
0.563
14.3
3/8
M10
UCTH205-14-150
UCTH205-15-150
UCTH205-150
UCTH205-16-150
UC205-14 UC205-15 UC205
UC205-16
6.7
6.7
6.7
6.7
14 7.85 13.9

UCTH205C-150


UCTH205CD-150


49


1 15/16


6.7


UCTH205FC-150


UCTH205FCD-150


66


2 19/32


7.1
30 1 1/8

1 3/16
1 1/4
8 3/8
213
13 7/32
336
16 1/32
407
1 31/32
50
4 31/32
126
6 17/32
166
2 9/16
65
15/32
12
5 5/8
143
3 15/16
100
1/4
6
1 17/64
32
2 1/8
54.2
1.500
38.1
0.626
15.9
3/8
M10
UCTH206-18-150
UCTH206-150
UCTH206-19-150
UCTH206-20-150
UC206-18 UC206 UC206-19
UC206-20
8.0
8.0
8.0
8.0
19.5 11.3 13.9
UCTH206C-150


UCTH206CD-150


53


2 3/32


8.0


UCTH206FC-150


UCTH206FCD-150


70


2 3/4


8.5

35 1 1/4 8 3/8
213
16 15/16
430
19 11/16
500
1 31/32
50
6 13/16
173
6 17/32
166
2 9/16
65
15/32
12
8 5/8
219
4 7/32
107
1/4
6
1 17/64
32
2 1/4
57.4
1.689
42.9
0.689
17.5
3/8
M10
UCTH207-20-230 UC207-20 10.5 25.7 15.4 13.9
1 5/16
1 3/8
UCTH207-21-230
UCTH207-22-230
UCTH207-230
UC207-21 UC207-22
UC207
10.5
10.5
10.5


UCTH207C-230


UCTH207CD-230


60


2 3/8


10.5


UCTH207FC-230


UCTH207FCD-230


78


3 1/16


11.2
1 7/16 UCTH207-23-230 UC207-23 10.5
40 1 1/2
1 9/16
9 7/32
234
20 19/32
523
23 19/32
599
1 31/32
50
8 35/64
217
7 9/16
192
2 5/8
67
15/32
12
11 21/32
296
4 11/16
119
1/4
6
1 3/8
35
2 9/16
65.2
1.937
49.2
0.748
19
3/8
M10
UCTH208-24-300
UCTH208-25-300
UCTH208-300
UC208-24 UC208-25
UC208
12.5
12.5
12.5
29.1 17.8 14

UCTH208C-300


UCTH208CD-300


69


2 23/32


12.5


UCTH208FC-300


UCTH208FCD-300


86


3 3/8


13.3
45 1 5/8
1 11/16
1 3/4
9 7/32
234
20 19/32
523
23 17/32
598
1 31/32
50
8 35/64
217
7 9/16
192
2 5/8
67
15/32
12
11 11/16
297
4 21/32
118
1/4
6
1 3/8
35
2 9/16
65.2
1.937
49.2
0.748
19
3/8
M10
UCTH209-26-300
UCTH209-27-300
UCTH209-28-300
UCTH209-300
UC209-26 UC209-27 UC209-28
UC209
12.4
12.4
12.4
12.4
34.1 21.3 14


UCTH209C-300



UCTH209CD-300



69



2 23/32



12.4



UCTH209FC-300



UCTH209FCD-300



88



3 15/32



13.2
50 1 7/8
1 15/16

2
9 7/32
234
20 3/4
527
23 3/4
603
1 31/32
50
8 5/8
219
7 9/16
192
2 5/8
67
19/32
15
11 21/32
296
4 3/4
121
1/4
6
1 3/8
35
2 21/32
67.6
2.031
51.6
0.748
19
7/16
M12
UCTH210-30-300
UCTH210-31-300
UCTH210-300
UCTH210-32-300
UC210-30 UC210-31 UC210
UC210-32
12.6
12.6
12.6
12.6
35.1 23.3 14.4

UCTH210C-300


UCTH210CD-300


74


2 29/32


12.6


UCTH210FC-300


UCTH210FCD-300


97


3 13/16


13.6
55 2
2 1/8

2 3/16
11 31/32
304
21 15/32
545
24 3/4
629
2 9/16
65
9 1/16
230
9 7/16
240
2 15/32
63
19/32
15
11 15/32
291
5 9/16
141
1/4
6
1 1/2
38
2 13/16
71.4
2.189
55.6
0.874
22.2
7/16
M12
UCTH211-32-300
UCTH211-34-300
UCTH211-300
UCTH211-35-300
UC211-32 UC211-34 UC211
UC211-35
20.1
20.1
20.1
20.1
43.4 29.4 14.4

UCTH211C-300


UCTH211CD-300


76


3


20.1


UCTH211FC-300


UCTH211FCD-300


99


3 29/32


21.3
60 2 1/4

2 3/8
2 7/16
11 31/32
304
22 15/32
571
25 5/8
651
2 9/16
65
9 9/16
243
9 7/16
240
2 15/32
63
19/32
15
11 11/32
288
6 1/16
154
1/4
6
1 1/2
38
3 1/16
77.7
2.563
65.1
1.000
25.4
7/16
M12
UCTH212-36-300
UCTH212-300
UCTH212-38-300
UCTH212-39-300
UC212-36 UC212 UC212-38
UC212-39
21.4
21.4
21.4
21.4
52.4 36.2 14.4
UCTH212C-300


UCTH212CD-300


89


3 1/2


21.4


UCTH212FC-300


UCTH212FCD-300


114


4 1/2


21.9

65 2 1/2
13 1/16
332
23 31/32
609
28 1/16
713
2 9/16
65
10 15/64
260
10 15/64
260
2 5/8
67
19/32
15
11 13/16
300
7
178
1/4
6
1 11/16
43
3 1/4
82.7
2.563
65.1
1.000
25.4
7/16
M12
UCTH213-40-300
UCTH213-300
UC213-40
UC213
25.5
25.5
57.2 40.1 14.4
UCTH213C-300

UCTH213CD-300

89

3 1/2

25.5

UCTH213FC-300

UCTH213FCD-300

114

4 1/2

27.2
Replace ? in Unit Number with: D2K2 for cold resistance (-50�C to 120� C) / D1K2 for heat resistance (-40�C to 180� C) / L3 for triple-lip seal type
Part Number
UCTH206
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Unit, Type Bearing Unit with Frame Bearing Unit, Type Take-Up Type Bearing Inner Dia. Shape Cylindrical Bore Set Screw Type
Unit Body Material Shaped steel/Groove-shaped steel Rolling Element Material Bearing Steel Shaft Bore Dia. d(φ) 30
Surface Treatment No Basic Load Rating, Dynamic Rating(N) 19500 Basic Load Rating, Static Rating(N) 11300
Diameter series symbol Used for Light load Fit J7 Accessory No Cover
Grease Type Standard Grease Seal Nitrile Machining No
Stroke No

Please check the type/dimensions/specifications of the part UCTH206 in the Steel Take-Up Type Unit, UCTH series.

Additional Products in this Category

Tech Support