(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange Mount Bearing Units - Two-Bolt Diamond Flange, Steel, SBPFL Series (Part Numbers)

Flange Mount Bearing Units - Two-Bolt Diamond Flange, Steel, SBPFL Series
  • Volume Discount

Accessory: No Cover
Bearing Inner Diameter Shape: Cylindrical HoleSet Screw
Bearing Unit, Type: Diamond-Shaped Flange
Diameter Series Symbol: Used for Light load
Fit: J7
Grease Type: Standard Grease
Machining: No
Rolling Element Material: Steel
Seal: Nitrile
Stroke: No
Surface Treatment: Not Provided
Unit Body Material: Steel Plate
Unit, Type: Bearing Unit
For complete product overview and details on Flange Mount Bearing Units - Two-Bolt Diamond Flange, Steel, SBPFL Series see the sections below:

PDF

Part Number

Configured Part Number is shown.

Shaft Dia Dimensions
inch
mm
Bolt Size
inch
mm
Unit No. Bearing No. Housing No. Basic Load Ratings
kN
Factor
f 0
Mass
kg
mm inch
d H L A A1 J N H2 S SBPFL
B
SAPFL
B1
Cr C0r SBPFL SAPFL
12   3 3/16
81
2 5/16
59
9/16
14
5/32
4
2 1/2
63.5
9/32
7.1
1 15/16
49
0.236
6
0.866
22
1.122
28.5
1/4
M6
SBPFL201 SB201 PFL203 9.55 4.8 13.2 0.19 0.22
  1/2 SBPFL201-8 SB201-8
15   SBPFL202 SB202
  5/8 SBPFL202-10 SB202-10
17   SBPFL203 SB203

20
3/4
3 17/32
90
2 5/8
67
5/8
16
5/32
4
2 13/16
71.5
23/64
9
2 5/32
55
0.276
7
0.984
25
1.161
29.5
5/16
M8
SBPFL204-12
SBPFL204
SB204-12
SB204
PFL204 12.8 6.65 13.2 0.24 0.24


25
7/8
15/16

1
3 3/4
95
2 25/32
71
23/32
18
5/32
4
2 63/64
76
23/64
9
2 3/8
60
0.295
7.5
1.063
27
1.201
30.5
5/16
M8
SBPFL205-14
SBPFL205-15

SBPFL205
SBPFL205-16
SB205-14
SB205-15
SB205
SB205-16
PFL205 14 7.85 13.9 0.28 0.32

30

1 1/8

1 3/16
1 1/4
4 7/16
113
3 5/16
84
3/4
19
13/64
5.2
3 9/16
90.5
7/16
11
2 25/32
71
0.315
8
1.181
30
1.335
33.9
3/8
M10
SBPFL206-18
SBPFL206
SBPFL206-19
SBPFL206-20
SB206-18
SB206
SB206-19
SB206-20
PFL206 19.5 11.3 13.9 0.38 0.41
35 1 1/4
1 5/16
1 3/8

1 7/16
4 13/16
122
3 11/16
94
7/8
22
13/64
5.2
3 15/16
100
7/16
11
3 3/16
81
0.335
8.5
1.260
32
1.437
36.5
3/8
M10
SBPFL207-20

SBPFL207-22

SBPFL207
SBPFL207-20
SB207-20

SB207-22
SB207
SB207-23
PFL207 25.7 15.4 13.9 0.66 0.74
Note 1) H2 is the minimum size of the mounting hole.
For the dimensions and forms of applicable bearings, see the dimensional tables of ball bearing for unit.
Part Number
SBPFL201
SBPFL202
SBPFL203
SBPFL204
SBPFL205
SBPFL206
SBPFL207
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Bore Dia. d
(φ)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
1 Piece(s)Available

8 Days or more

101295504800
1 Piece(s)Available

8 Days or more

101595504800
1 Piece(s)Available

8 Days or more

101795504800
1 Piece(s)Available

8 Days or more

1020128006650
1 Piece(s)Available

8 Days or more

1025140007850
1 Piece(s)Available

11 Days or more

10301950011300
1 Piece(s)Available

14 Days or more

10352570015400
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Bore Dia. d
(φ)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Diamond Flange Shape Bearing Inner Dia. Shape Cylindrical Bore Set Screw Type
Unit Body Material Steel plate Rolling Element Material Bearing Steel Surface Treatment No
Diameter series symbol Used for Light load Fit J7 Accessory No Cover
Grease Type Standard Grease Seal Nitrile Machining No
Stroke No

Additional Products in this Category

Tech Support