(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Bearing Inner Diameter Shape: Cylindrical HoleEccentric Collar
Bearing Unit, Type: Diamond-Shaped Flange
Pillow Type, Category: Standard
Rolling Element Material: Stainless Steel
Surface Treatment: Not Provided
Unit Body Material: Stainless steel silver
Unit, Type: Insert Bearing Unit
For complete product overview and details on Flange Mount Bearing Units - Two-Bolt Diamond Flange, Cylindrical Hole with Eccentric Ring, Stainless Steel Silver Body, MUFL Series see the sections below:
Part Number
Configured Part Number is shown.
Part Number |
---|
MUFL000 |
MUFL001 |
MUFL002 |
MUFL003 |
MUFL004 |
MUFL005 |
MUFL006 |
Part Number |
---|
Loading...
Unit, Type | Insert Bearing Unit | Bearing Unit, Type | Diamond Flange Shape Unit | Pillow Type, Category | Standard |
---|---|---|---|---|---|
Type of Insert Bearing | Cylindrical Bore Shape with Eccentric Wheel | Unit Body Material | Stainless steel silver | Rolling Element Material | Stainless Steel |
Surface Treatment | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy