(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange Mount Bearing Units - Four-Bolt Square Flange, Cast Iron, Adapter Type, UKF Series

Flange Mount Bearing Units - Four-Bolt Square Flange, Cast Iron, Adapter Type, UKF Series
  • Volume Discount

Bearing Inner Diameter Shape: Taper HoleAdapter
Bearing Unit, Type: Square Flange
Fit: J7
Rolling Element Material: Steel
Stroke: No
Surface Treatment: Not Provided
Unit Body Material: Cast Iron
Unit, Type: Bearing Unit
For complete product overview and details on Flange Mount Bearing Units - Four-Bolt Square Flange, Cast Iron, Adapter Type, UKF Series see the sections below:

PDF

Variations of tolerance of distance from mounting surface to
center of spherical bore (?A2s) and tolerance of position of bolt
hole (X)
Housing No. ?A2s X
F205~F210 FX05~FX10 F305~F310 0.5 0.7
F211~F218 FX11~FX20 F311~F328 0.8 1
Variations of tolerance of bolt hole diameter (?Ns)
Unit: mm
Housing No. ?Ns
F205~F218 FX05~FX18 F305~F315 0.2
  FX20 F316~F328 0.3
UKF Tapered bore (with adapter)
d1: 20 - (50) mm
Dimensions
inch
mm
Shaft Dia.
mm      inch
d1
L A J N A1 A2 A0 B1 de
(min.)
Bolt Size
inch
 mm
Standard Adapter No. Mass
kg
Basic Load Ratings
kN
Cr        C0r
Factor
f 0
With Pressed Steel Cover With Cast Iron Cover
Unit No. Housing No. Bearing No. Unit No.
Open Type     Closed Type
Dimension
mm     inch
As
Mass
kg
Unit No.
Open Type     Closed Type
Dimension
mm     inch
Ac
Mass
kg
20 3/4 3 3/4
95
1 1/16
27
2 3/4
70
15/32
12
1/2
13
5/8
16
1 13/32
36
1 3/8
35
1 3/16
30
3/8
M10
UKF205 F205 UK205 HE2305X
H2305X
0.87
0.87
14 7.85 13.9 -
UKF205C
-
UKF205D
-
40.5
-
1 19/32
-
0.87
-
UKF205FC
-
UKF205FD
-
49
-
1 15/16
-
1.1
3/4 4 1/4
108
1 3/16
30
3 17/64
83
15/32
12
1/2
13
45/64
18
1 9/16
39.5
1 3/8
35
1 3/16
30
3/8
M10
UKFX05 FX05 UKX05 HE2305X
H2305X
1.2
1.2
19.5 11.3 13.9 -
UKFX05C
-
UKFX05D
-
44.5
-
1 3/4
-
1.2
-
-
-
-
-
-
-
-
-
-
3/4 4 11/32
110
1 5/32
29
3 5/32
80
5/8
16
1/2
13
5/8
16
1 15/32
37.5
1 3/8
35
-
-
1/2
M14
UKF305 F305 UK305 HE2305X
H2305X
1.4
1.4
21.2 10.9 12.6 -
-
-
-
-
-
-
-
-
-
-
UKF305C
-
UKF305D
-
54
-
2 1/8
-
1.7
25 1 4 1/4
108
1 7/32
31
3 17/64
83
15/32
12
1/2
13
45/64
18
1 9/16
39.5
1 1/2
38
1 13/32
36
3/8
M10
UKF206 F206 UK206 H2306X
HE2306X
1.3
1.3
19.5 11.3 13.9 UKF206C
-
UKF206D
-
44.5
-
1 3/4
-
1.3
-
UKF206FC
-
UKF206FD
-
53
-
2 3/32
-
1.6
-
1 4 19/32
117
1 11/32
34
3 5/8
92
5/8
16
9/16
14
3/4
19
1 21/32
42
1 1/2
38
1 13/32
36
1/2
M14
UKFX06 FX06 UKX06 H2306X
HE2306X
1.6
1.6
25.7 15.4 13.9 UKFX06C
-
UKFX06D
-
49
-
1 15/16
-
1.6
-
-
-
-
-
-
-
-
-
-
-
1 4 29/32
125
1 1/4
32
3 47/64
95
5/8
16
19/32
15
45/64
18
1 5/8
41
1 1/2
38
-
-
1/2
M14
UKF306 F306 UK306 H2306X
HE2306X
1.9
1.9
26.7 15 13.3 -
-
-
-
-
-
-
-
-
-
UKF306C
-
UKF306D
-
59
-
2 5/16
-
2.2
-
30 1 1/8 4 19/32
117
1 11/32
34
3 5/8
92
35/64
14
19/32
15
3/4
19
1 11/16
43
1 11/16
43
1 5/8
41
7/16
M12
UKF207 F207 UK207 HS2307X
H2307X
1.6
1.6
25.7 15.4 13.9 -
UKF207C
-
UKF207D
-
49
-
1 15/16
-
1.6
-
UKF207FC
-
UKF207FD
-
58
-
2 9/32
-
2.0
1 1/8 5 1/8
130
1 1/2
38
4 1/64
102
5/8
16
9/16
14
53/64
21
1 27/32
47
1 11/16
43
1 5/8
41
1/2
M14
UKFX07 FX07 UKX07 HS2307X
H2307X
2.0
2.0
29.1 17.8 14 -
UKFX07C
-
UKFX07D
-
55.5
-
1 3/16
-
2.0
-
-
-
-
-
-
-
-
-
-
1 1/8 5 5/16
135
1 13/32
36
3 15/16
100
3/4
19
5/8
16
25/32
20
1 25/32
45.5
1 11/16
43
-
-
5/8
M16
UKF307 F307 UK307 HS2307X
H2307X
2.3
2.3
33.4 19.3 13.2 -
-
-
-
-
-
-
-
-
-
-
UKF307C
-
UKF307D
-
64
-
2 17/32
-
2.8
35 1 1/4
1 3/8
5 1/8
130
1 13/32
36
4 1/64
102
5/8
16
19/32
15
53/64
21
1 7/8
48
1 13/16
46
1 13/16
46
1/2
M14
UKF208 F208 UK208 HE2308X
HS2308X H2308X
1.9
1.9
1.9
29.1 17.8 14 -
-
UKF208C
-
-
UKF208D
-
-
55.5
-
-
2 3/16
-
-
1.9
-
-
UKF208FC
-
-
UKF208FD
-
-
64
-
-
2 17/32
-
-
2.3
1 1/4
1 3/8
5 13/32
137
1 9/16
40
4 9/64
105
3/4
19
9/16
14
55/64
22
1 31/32
50
1 13/16
46
1 13/16
46
5/8
M16
UKFX08 FX08 UKX08 HE2308X HS2308X
H2308X
2.3
2.3
2.3
34.1 21.3 14 -
-
UKFX08C
-
-
UKFX08D
-
-
56.5
-
-
2 7/32
-
-
2.3
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
1 1/4
1 3/8
5 29/32
150
1 9/16
40
4 13/32
112
3/4
19
21/32
17
29/32
23
2
50.5
1 13/16
46
-
-
5/8
M16
UKF308 F308 UK308 HE2308X HS2308X
H2308X
3.1
3.1
3.1
40.7 24 13.2 -
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
UKF308C
-
-
UKF308D
-
-
71
-
-
2 25/32
-
-
3.6
40 1 1/2 5 13/32
137
1 1/2
38
4 9/64
105
5/8
16
5/8
16
55/64
22
2
51
1 31/32
50
2 1/16
52
1/2
M14
UKF209 F209 UK209 HE2309X
H2309X
2.3
2.3
34.1 21.3 14 -
UKF209C
-
UKF209D
-
56.5
-
2 7/32
-
2.3
-
UKF209FC
-
UKF209FD
-
66
-
2 19/32
-
2.8
1 1/2 5 5/8
143
1 9/16
40
4 3/8
111
3/4
19
9/16
14
29/32
23
2 1/16
52
1 31/32
50
2 1/16
52
5/8
M16
UKFX09 FX09 UKX09 HE2309X
H2309X
2.7
2.7
35.1 23.3 14.4 -
UKFX09C
-
UKFX09D
-
60
-
2 3/8
-
2.7
-
-
-
-
-
-
-
-
-
-
1 1/2 6 5/16
160
1 23/32
44
4 59/64
125
3/4
19
23/32
18
63/64
25
2 5/32
55
1 31/32
50
-
-
5/8
M16
UKF309 F309 UK309 HE2309X
H2309X
4.1
4.1
48.9 29.5 13.3 -
-
-
-
-
-
-
-
-
-
-
UKF309C
-
UKF309D
-
76
-
3
-
4.7
45 1 3/4 5 5/8
143
1 9/16
40
4 3/8
111
5/8
16
5/8
16
55/64
22
2 1/16
52
2 5/32
55
2 9/32
58
1/2
M14
UKF210 F210 UK210 HE2310X
H2310X
2.6
2.6
35.1 23.3 14.4 -
UKF210C
-
UKF210D
-
59
-
2 5/16
-
2.6
-
UKF210FC
-
UKF210FD
-
70.5
-
2 25/32
-
3.1
1 3/4 6 3/8
162
1 23/32
44
5 1/8
130
3/4
19
25/32
20
1 1/32
26
2 9/32
58
2 5/32
55
2 9/32
58
5/8
M16
UKFX10 FX10 UKX10 HE2310X
H2310X
3.6
3.6
43.4 29.4 14.4 -
UKFX10C
-
UKFX10D
-
64
-
2 17/32
-
3.6
-
-
-
-
-
-
-
-
-
-
1 3/4 6 7/8
175
1 7/8
48
5 13/64
132
29/32
23
3/4
19
1 7/64
28
2 3/8
60
2 5/32
55
-
-
3/4
M20
UKF310 F310 UK310 HE2310X
H2310X
5.1
5.1
62 38.3 13.2 -
-
-
-
-
-
-
-
-
-
-
UKF310C
-
UKF310D
-
83
-
3 9/32
-
5.9
50 1 7/8
2
6 3/8
162
1 11/16
43
5 1/8
130
3/4
19
23/32
18
63/64
25
2 1/4
57.5
2 5/16
59
2 17/32
64
5/8
M16
UKF211 F211 UK211 HS2311X H2311X
HE2311X
3.5
3.5
3.5
43.4 29.4 14.4 -
UKF211C
-
-
UKF211D
-
-
63
-
-
2 15/32
-
-
3.5
-
-
UKF211FC
-
-
UKF211FD
-
-
74.5
-
-
2 15/16
-
-
4.1
-
1 7/8
2
6 7/8
175
1 15/16
49
5 5/8
143
3/4
19
25/32
20
1 9/64
29
2 17/32
64.5
2 5/16
59
2 17/32
64
5/8
M16
UKFX11 FX11 UKX11 HS2311X H2311X
HE2311X
4.6
4.6
4.6
52.4 36.2 14.4 -
UKFX11C
-
-
UKFX11D
-
-
73.5
-
-
2 29/32
-
-
4.6
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Remarks 1. In Part No. of unit and units with covers, fi tting codes follow bore diameter numbers. (See Table 10.5 in P.62.) 3. In Part No. of unit with adapters and bearing with adapters, Part No. of applicable adapter follow the Part No. shown in the dimensional tables. (Example
2. Part No. of applicable grease fi ttings are shown below. of Part No. : UKF206J + H2306X, UK206 + H2306X)
A-1/4-28UNF ............. 205~210, X05~X09, 305~308 4. As for the triple seal type product (205 is the double seal type product), suffi x code L3 (L2) follows the Part No. of unit or bearing.
A-R1/8 .......................... 211~218, X10~X20, 309~328 (Example of Part No. : UKF206JL3 + H2306X, UK206L3 + H2306X)
5. For the dimensions and forms of applicable bearings and adapters, see the dimensional tables of ball bearing for unit and adapter.
6. Housings of nodular graphite cast iron are also available.
UKF Tapered bore (with adapter)
d1: (50) - (90) mm
Dimensions
inch
mm
Shaft Dia.
mm      inch
d1
L A J N A1 A2 A0 B1 de
(min.)
Bolt Size
inch
 mm
Standard     Basic Load Ratings
kN
Cr        C0r
Factor
f 0
With Pressed Steel Cover With Cast Iron Cover
Unit No. Housing No. Bearing No. Adapter No. Mass
kg
Unit No.
Open Type     Closed Type
Dimension
mm     inch
As
Mass
kg
Unit No.
Open Type     Closed Type
Dimension
mm     inch
Ac
Mass
kg
50 1 7/8
2
7 9/32
185
2 1/16
52
5 33/64
140
29/32
23
25/32
20
1 3/16
30
2 17/32
64
2 5/16
59
-
-
3/4
M20
UKF311 F311 UK311 HS2311X
H2311X HE2311X
5.9
5.9
5.9
71.6 45 13.2 -
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
UKF311C
-
-
UKF311D
-
-
87
-
-
3 7/16
-
-
6.8
-
55 2 1/8 6 7/8
175
1 7/8
48
5 5/8
143
3/4
19
23/32
18
1 9/64
29
2 19/32
65.5
2 7/16
62
2 23/32
69
5/8
M16
UKF212 F212 UK212 HS2312X
H2312X
4.1
4.1
52.4 36.2 14.4 -
UKF212C
-
UKF212D
-
73.5
-
2 29/32
-
4.1
-
UKF212FC
-
UKF212FD
-
86
-
3 3/8
-
4.9
2 1/8 7 3/8
187
2 5/16
59
5 55/64
149
3/4
19
13/16
21
1 11/32
34
2 9/16
65
2 7/16
62
2 23/32
69
5/8
M16
UKFX12 FX12 UKX12 HS2312X
H2312X
5.5
5.5
57.2 40.1 14.4 -
UKFX12C
-
UKFX12D
-
78.5
-
3 3/32
-
5.5
-
-
-
-
-
-
-
-
-
-
2 1/8 7 11/16
195
2 7/32
56
5 29/32
150
29/32
23
7/8
22
1 19/64
33
2 3/4
69.5
2 7/16
62
-
-
3/4
M20
UKF312 F312 UK312 HS2312X
H2312X
6.8
6.8
81.9 52.2 13.2 -
-
-
-
-
-
-
-
-
-
-
UKF312C
-
UKF312D
-
95
-
3 3/4
-
8.0
60 2 1/4
2 3/8
7 3/8
187
1 31/32
50
5 55/64
149
3/4
19
7/8
22
1 3/16
30
2 21/32
67.5
2 9/16
65
2 29/32
74
5/8
M16
UKF213 F213 UK213 HE2313X H2313X
HS2313X
5.1
5.1
5.1
57.2 40.1 14.4 -
UKF213C
-
-
UKF213D
-
-
74.5
-
-
2 15/16
-
-
5.1
-
-
UKF213FC
-
-
UKF213FD
-
-
87
-
-
3 7/16
-
-
6.0
-
2 1/4
2 3/8
7 3/8
187
2 5/16
59
5 55/64
149
3/4
19
13/16
21
1 11/32
34
2 11/16
68
2 9/16
65
2 29/32
74
5/8
M16
UKFX13 FX13 UKX13 HE2313X H2313X
HS2313X
6.0
6.0
6.0
62.2 44.1 14.5 -
UKFX13C
-
-
UKFX13D
-
-
83.5
-
-
3 9/32
-
-
6.0
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
2 1/4
2 3/8
8 3/16
208
2 9/32
58
6 17/32
166
29/32
23
7/8
22
1 19/64
33
2 13/16
71.5
2 9/16
65
-
-
3/4
M20
UKF313 F313 UK313 HE2313X H2313X
HS2313X
7.9
7.9
7.9
92.7 59.9 13.2 -
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
UKF313C
-
-
UKF313D
-
-
94
-
-
3 11/16
-
-
9.0
-
65 2 1/2 7 7/8
200
2 7/32
56
6 17/64
159
3/4
19
7/8
22
1 11/32
34
2 15/16
74.5
2 7/8
73
3 11/32
85
5/8
M16
UKF215 F215 UK215 HE2315X
H2315X
6.5
6.5
67.4 48.3 14.5 -
UKF215C
-
UKF215D
-
83.5
-
3 9/32
-
6.5
-
UKF215FC
-
UKF215FD
-
96
-
3 25/32
-
7.5
2 1/2 7 3/4
197
2 11/16
68
5 63/64
152
29/32
23
15/16
24
1 9/16
40
3
76
2 7/8
73
3 11/32
85
3/4
M20
UKFX15 FX15 UKX15 HE2315X
H2315X
8.1
8.1
72.7 53 14.6 -
UKFX15C
-
UKFX15D
-
94.5
-
3 23/32
-
8.1
-
-
-
-
-
-
-
-
-
-
2 1/2 9 9/32
236
2 19/32
66
7 1/4
184
63/64
25
31/32
25
1 17/32
39
3 7/32
81.5
2 7/8
73
-
-
7/8
M22
UKF315 F315 UK315 HE2315X
H2315X
11.7
11.7
113 77.2 13.2 -
-
-
-
-
-
-
-
-
-
-
UKF315C
-
UKF315D
-
106
-
4 3/16
-
13.1
70 2 3/4 8 3/16
208
2 9/32
58
6 1/2
165
29/32
23
7/8
22
1 11/32
34
3 3/32
78.5
3 1/16
78
3 17/32
90
3/4
M20
UKF216 F216 UK216 HE2316X
H2316X
7.6
7.6
72.7 53 14.6 -
UKF216C
-
UKF216D
-
88.5
-
3 15/32
-
7.6
-
UKF216FC
-
UKF216FD
-
103
-
4 1/16
-
8.9
2 3/4 8 7/16
214
2 3/4
70
6 47/64
171
29/32
23
15/16
24
1 9/16
40
3 1/8
79
3 1/16
78
3 17/32
90
3/4
M20
UKFX16 FX16 UKX16 HE2316X
H2316X
9.5
9.5
84 61.9 14.5 -
UKFX16C
-
UKFX16D
-
96.5
-
3 25/32
-
9.5
-
-
-
-
-
-
-
-
-
-
2 3/4 9 27/32
250
2 11/16
68
7 23/32
196
1 7/32
31
1 1/16
27
1 1/2
38
3 1/4
82.5
3 1/16
78
-
-
1
M27
UKF316 F316 UK316 HE2316X
H2316X
12.9
12.9
123 86.7 13.3 -
-
-
-
-
-
-
-
-
-
-
UKF316C
-
UKF316D
-
107
-
4 7/32
-
14.5
75 3 8 21/32
220
2 15/32
63
6 57/64
175
29/32
23
15/16
24
1 13/32
36
3 1/4
82.5
3 7/32
82
3 25/32
96
3/4
M20
UKF217 F217 UK217 H2317X
HE2317X
9.0
9.0
84 61.9 14.5 UKF217C
-
UKF217D
-
92.5
-
3 21/32
-
9.0
-
UKF217FC
-
UKF217FD
-
107
-
4 7/32
-
10.4
-
3 8 7/16
214
2 3/4
70
6 47/64
171
29/32
23
15/16
24
1 9/16
40
3 7/32
82
3 7/32
82
3 25/32
96
3/4
M20
UKFX17 FX17 UKX17 H2317X
HE2317X
10.4
10.4
96.1 71.5 14.5 UKFX17C
-
UKFX17D
-
101.5                                               
-                                    
4                                         
-                                    
10.4
-
-
-
-
-
-
-
-
-
-
-
3 10 1/4
260
2 29/32
74
8 1/32
204
1 7/32
31
1 1/16
27
1 47/64
44
3 5/8
92
3 7/32
82
-
-
1
M27
UKF317 F317 UK317 H2317X
HE2317X
15.2
15.2
133 96.8 13.3 -
-
-
-
-
-
-
-
-
-
UKF317C
-
UKF317D
-
117
-
4 19/32
-
17.0
-
80 - 9 1/4
235
2 11/16
68
7 23/64
187
29/32
23
31/32
25
1 9/16
40
3 17/32
89.5
3 3/8
86
4 1/32
102
3/4
M20
UKF218 F218 UK218 H2318X 11.4 96.1 71.5 14.5 UKF218C UKF218D 101.5 4 11.4 UKF218FC UKF218FD 116 4  9/16 13
- 8 7/16
214
3
76
6 47/64
171
29/32
23
15/16
24
1 49/64
45
3 15/32
88
3 3/8
86
4 1/32
102
3/4
M20
UKFX18 FX18 UKX18 H2318X 11.4 109 81.9 14.4 - - -
-
-
-
- UKFX18C UKFX18D 124 4 7/8 13.3
- 11 1/32
280
3
76
8 1/2
216
1 3/8
35
1 3/16
30
1 47/64
44
3 5/8
92
3 3/8
86
-
-
1 1/8
M30
UKF318 F318 UK318 H2318X 19 143 107 13.3 - - -
-
-
-
- UKF318C UKF318D 119 4 11/16 21.1
85 3 1/4 11 13/32
290
3 11/16
94
8 31/32
228
1 3/8
35
1 3/16
30
2 21/64
59
4 3/8
111
3 17/32
90
-
-
1 1/8
M30
UKF319 F319 UK319 HE2319X
H2319X
21.9
21.9
153 119 13.3 -
-
-
-
-
-
-
-
-
-
-
UKF319C
-
UKF319D
-
140
-
5 1/2
-
24.3
90 3 1/2 10 9/16
268
3 13/16
97
8 5/16
211
1 7/32
31
1 3/32
28
2 21/64
59
4 3/16
106
3 13/16
97
4 13/32
112
1
M27
UKFX20 FX20 UKX20 HE2320X
H2320X
18.4
18.4
133 105 14.4 -
-
-
-
-
-
-
-
-
-
-
UKFX20C
-
UKFX20D
-
152
-
5 31/32
-
20.9
Remarks 1. In Part No. of unit and units with covers, fi tting codes follow bore diameter numbers. (See Table 10.5 in P.62.) 3. In Part No. of unit with adapters and bearing with adapters, Part No. of applicable adapter follow the Part No. shown in the dimensional tables. (Example
2. Part No. of applicable grease fi ttings are shown below. of Part No. : UKF206J + H2306X, UK206 + H2306X)
A-1/4-28UNF ............. 205~210, X05~X09, 305~308 4. As for the triple seal type product (205 is the double seal type product), suffi x code L3 (L2) follows the Part No. of unit or bearing.
A-R1/8 .......................... 211~218, X10~X20, 309~328 (Example of Part No. : UKF206JL3 + H2306X, UK206L3 + H2306X)
5. For the dimensions and forms of applicable bearings and adapters, see the dimensional tables of ball bearing for unit and adapter.
6. Housings of nodular graphite cast iron are also available.
UKF Tapered bore (with adapter)
d1: (90) - 125 mm
Dimensions
inch
mm
Shaft Dia.
mm      inch
d1
L A J N A1 A2 A0 B1 de
(min.)
Bolt Size
inch
 mm
Standard     Basic Load Ratings
kN
Cr        C0r
Factor
f 0
With Pressed Steel Cover With Cast Iron Cover
Unit No. Housing No. Bearing No. Adapter No. Mass
kg
Unit No.
Open Type     Closed Type
Dimension
mm     inch
As
Mass
kg
Unit No.
Open Type     Closed Type
Dimension
mm     inch
Ac
Mass
kg
      90 3 1/2 12 7/32
310
3 11/16
94
9 17/32
242
1 1/2
38
1 1/4
32
2 21/64
59
4 7/16
113
3 13/16
97
-
-
1 1/4
M33
UKF320 F320 UK320 HE2320X
H2320X
25.4
25.4
173 141 13.2 -
-
-
-
-
-
-
-
-
-
-
UKF320C
-
UKF320D
-
146
-
5 3/4
-
28.5
      100 4 13 3/8
340
3 25/32
96
10 15/32
266
1 39/64
41
1 3/8
35
2 23/64
60
4 23/32
120
4 1/8
105
-
-
1 3/8
M36
UKF322 F322 UK322 H2322X
HE2322X
35.2
35.2
205 180 13.2 -
-
-
-
-
-
-
-
-
-
UKF322C
-
UKF322D
-
154
-
6 1/16
-
38.7
-
      110 - 14 9/16
370
4 11/32
110
11 27/64
290
1 39/64
41
1 9/16
40
2 9/16
65
5 1/8
130.5
4 13/32
112
-
-
1 3/8
M36
UKF324 F324 UK324 H2324 47.6 207 185 13.5 - - - - - UKF324C UKF324D 163 6 13/32 52.7
      115 4 1/2 16 5/32
410
4 17/32
115
12 19/32
320
1 39/64
41
1 25/32
45
2 9/16
65
5 3/16
131.5
4 3/4
121
-
-
1 3/8
M36
UKF326 F326 UK326 HE2326
H2326
65.3
65.3
229 214 13.6 -
-
-
-
-
-
-
-
-
-
-
UKF326C
-
UKF326D
-
172
-
6 25/32
-
71.9
      125 - 17 23/32
450
4 29/32
125
13 25/32
350
1 39/64
41
2 5/32
55
2 61/64
75
5 13/16
147.5
5 5/32
131
-
-
1 3/8
M36
UKF328 F328 UK328 H2328 74.9 253 246 13.6 - - - - - UKF328C UKF328D 186 7 5/16 83.5
Remarks 1. In Part No. of unit and units with covers, fi tting codes follow bore diameter numbers. (See Table 10.5 in P.62.) 3. In Part No. of unit with adapters and bearing with adapters, Part No. of applicable adapter follow the Part No. shown in the dimensional tables. (Example
2. Part No. of applicable grease fi ttings are shown below. of Part No. : UKF206J + H2306X, UK206 + H2306X)
A-1/4-28UNF ............. 205~210, X05~X09, 305~308 4. As for the triple seal type product (205 is the double seal type product), suffi x code L3 (L2) follows the Part No. of unit or bearing.
A-R1/8 .......................... 211~218, X10~X20, 309~328 (Example of Part No. : UKF206JL3 + H2306X, UK206L3 + H2306X)
5. For the dimensions and forms of applicable bearings and adapters, see the dimensional tables of ball bearing for unit and adapter.
6. Housings of nodular graphite cast iron are also available.
Part Number
UKF205E1D1K2
UKF205E1D2K2
UKF205E1L2
UKF205E3
UKF205E3D1K2
UKF205E3D2K2
UKF205E3L2
UKF206E1D1K2
UKF206E1D2K2
UKF206E1L3
UKF206E3D1K2
UKF206E3D2K2
UKF206E3L3
UKF207E1D1K2
UKF207E1D2K2
UKF207E1L3
UKF207E3D1K2
UKF207E3D2K2
UKF207E3L3
UKF208E1D1K2
UKF208E1D2K2
UKF208E1L3
UKF208E3D1K2
UKF208E3D2K2
UKF208E3L3
UKF209E1D1K2
UKF209E1D2K2
UKF209E1L3
UKF209E3D1K2
UKF209E3D2K2
UKF209E3L3
UKF210E1D1K2
UKF210E1D2K2
UKF210E1L3
UKF210E3D1K2
UKF210E3D2K2
UKF210E3L3
UKF211E1D1K2
UKF211E1D2K2
UKF211E1L3
UKF211E3D1K2
UKF211E3D2K2
UKF211E3L3
UKF212E1
UKF212E1D1K2
UKF212E1D2K2
UKF212E1L3
UKF212E3
UKF212E3D1K2
UKF212E3D2K2
UKF212E3L3
UKF213E1
UKF213E1D1K2
UKF213E1D2K2
UKF213E1L3
UKF213E3
UKF213E3D1K2
UKF213E3D2K2
UKF213E3L3
UKF215
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Bore Dia. d
(φ)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Diameter series symbol Accessory Grease Type Seal Machining
1 Piece(s)Available

14 Days or more

1020140007850Used for Light loadNo CoverSH44MSiliconeSteel plate cover mounting groove
1 Piece(s)Available

14 Days or more

1020140007850Used for Light loadNo CoverSH33MSiliconeSteel plate cover mounting groove
1 Piece(s)Available

14 Days or more

1020140007850Used for Light loadNo CoverStandard GreaseTriple sealsSteel plate cover mounting groove
1 Piece(s)Available

12 Days or more

1020140007850Used for Light loadNo CoverStandard GreaseNitrileCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

1020140007850Used for Light loadNo CoverSH44MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

1020140007850Used for Light loadNo CoverSH33MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

1020140007850Used for Light loadNo CoverStandard GreaseTriple sealsCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

10251950011300Used for Light loadNo CoverSH44MSiliconeSteel plate cover mounting groove
1 Piece(s)Available

14 Days or more

10251950011300Used for Light loadNo CoverSH33MSiliconeSteel plate cover mounting groove
1 Piece(s)Available

14 Days or more

10251950011300Used for Light loadNo CoverStandard GreaseTriple sealsSteel plate cover mounting groove
1 Piece(s)Available

14 Days or more

10251950011300Used for Light loadNo CoverSH44MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

10251950011300Used for Light loadNo CoverSH33MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

10251950011300Used for Light loadNo CoverStandard GreaseTriple sealsCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

10302570015400Used for Light loadNo CoverSH44MSiliconeSteel plate cover mounting groove
1 Piece(s)Available

14 Days or more

10302570015400Used for Light loadNo CoverSH33MSiliconeSteel plate cover mounting groove
1 Piece(s)Available

14 Days or more

10302570015400Used for Light loadNo CoverStandard GreaseTriple sealsSteel plate cover mounting groove
1 Piece(s)Available

14 Days or more

10302570015400Used for Light loadNo CoverSH44MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

10302570015400Used for Light loadNo CoverSH33MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

10302570015400Used for Light loadNo CoverStandard GreaseTriple sealsCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

10352910017800Used for Light loadNo CoverSH44MSiliconeSteel plate cover mounting groove
1 Piece(s)Available

14 Days or more

10352910017800Used for Light loadNo CoverSH33MSiliconeSteel plate cover mounting groove
1 Piece(s)Available

14 Days or more

10352910017800Used for Light loadNo CoverStandard GreaseTriple sealsSteel plate cover mounting groove
1 Piece(s)Available

14 Days or more

10352910017800Used for Light loadNo CoverSH44MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

10352910017800Used for Light loadNo CoverSH33MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

10352910017800Used for Light loadNo CoverStandard GreaseTriple sealsCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

10403410021300Used for Light loadNo CoverSH44MSiliconeSteel plate cover mounting groove
1 Piece(s)Available

14 Days or more

10403410021300Used for Light loadNo CoverSH33MSiliconeSteel plate cover mounting groove
1 Piece(s)Available

14 Days or more

10403410021300Used for Light loadNo CoverStandard GreaseTriple sealsSteel plate cover mounting groove
1 Piece(s)Available

14 Days or more

10403410021300Used for Light loadNo CoverSH44MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

10403410021300Used for Light loadNo CoverSH33MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

10403410021300Used for Light loadNo CoverStandard GreaseTriple sealsCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

10453510023300Used for Light loadNo CoverSH44MSiliconeSteel plate cover mounting groove
1 Piece(s)Available

14 Days or more

10453510023300Used for Light loadNo CoverSH33MSiliconeSteel plate cover mounting groove
1 Piece(s)Available

14 Days or more

10453510023300Used for Light loadNo CoverStandard GreaseTriple sealsSteel plate cover mounting groove
1 Piece(s)Available

14 Days or more

10453510023300Used for Light loadNo CoverSH44MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

10453510023300Used for Light loadNo CoverSH33MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

10453510023300Used for Light loadNo CoverStandard GreaseTriple sealsCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

10504340029400Used for Light loadNo CoverSH44MSiliconeSteel plate cover mounting groove
1 Piece(s)Available

14 Days or more

10504340029400Used for Light loadNo CoverSH33MSiliconeSteel plate cover mounting groove
1 Piece(s)Available

14 Days or more

10504340029400Used for Light loadNo CoverStandard GreaseTriple sealsSteel plate cover mounting groove
1 Piece(s)Available

14 Days or more

10504340029400Used for Light loadNo CoverSH44MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

10504340029400Used for Light loadNo CoverSH33MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

10504340029400Used for Light loadNo CoverStandard GreaseTriple sealsCast iron cover mounting groove
1 Piece(s)Available

12 Days or more

10555240036200Used for Light loadNo CoverStandard GreaseNitrileSteel plate cover mounting groove
1 Piece(s)Available

14 Days or more

10555240036200Used for Light loadNo CoverSH44MSiliconeSteel plate cover mounting groove
1 Piece(s)Available

14 Days or more

10555240036200Used for Light loadNo CoverSH33MSiliconeSteel plate cover mounting groove
1 Piece(s)Available

14 Days or more

10555240036200Used for Light loadNo CoverStandard GreaseTriple sealsSteel plate cover mounting groove
1 Piece(s)Available

12 Days or more

10555240036200Used for Light loadNo CoverStandard GreaseNitrileCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

10555240036200Used for Light loadNo CoverSH44MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

10555240036200Used for Light loadNo CoverSH33MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

10555240036200Used for Light loadNo CoverStandard GreaseTriple sealsCast iron cover mounting groove
1 Piece(s)Available

12 Days or more

10605720040100Used for Light loadNo CoverStandard GreaseNitrileSteel plate cover mounting groove
1 Piece(s)Available

14 Days or more

10605720040100Used for Light loadNo CoverSH44MSiliconeSteel plate cover mounting groove
1 Piece(s)Available

14 Days or more

10605720040100Used for Light loadNo CoverSH33MSiliconeSteel plate cover mounting groove
1 Piece(s)Available

14 Days or more

10605720040100Used for Light loadNo CoverStandard GreaseTriple sealsSteel plate cover mounting groove
1 Piece(s)Available

12 Days or more

10605720040100Used for Light loadNo CoverStandard GreaseNitrileCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

10605720040100Used for Light loadNo CoverSH44MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

10605720040100Used for Light loadNo CoverSH33MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

10605720040100Used for Light loadNo CoverStandard GreaseTriple sealsCast iron cover mounting groove
1 Piece(s)Available

12 Days or more

10656740048300Used for Light loadNo CoverStandard GreaseNitrileNo

Loading...

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Square flange shape Bearing Inner Dia. Shape Tapered hole adapter type
Unit Body Material Cast Iron Rolling Element Material Bearing Steel Surface Treatment No
Fit J7 Stroke No

Additional Products in this Category

Tech Support