(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Captive Screws - Ultra Low Head, Hex Drive, Stainess Steel, SSCHS

Captive Screws - Ultra Low Head, Hex Drive, Stainess Steel, SSCHS
  • Volume Discount

[Product Specifications]
・Drive Type: Hex
・Size: M3 - M8
・Material: Stainless Steel
・Strength Class (Stainless Steel): A2-40

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SSCHS-M3X8
SSCHS-M3X10
SSCHS-M3X12
SSCHS-M4X10
SSCHS-M4X12
SSCHS-M4X16
SSCHS-M5X12
SSCHS-M5X16
SSCHS-M5X20
SSCHS-M6X12
SSCHS-M6X16
SSCHS-M6X20
SSCHS-M6X25
SSCHS-M6X30
SSCHS-M8X16
SSCHS-M8X20
SSCHS-M8X25
SSCHS-M8X30
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm)
1 Piece(s)Available

10 Days or more

38
1 Piece(s)Available

10 Days or more

310
1 Piece(s)Available

8 Days or more

312
1 Piece(s)Available

10 Days or more

410
1 Piece(s)Available

10 Days or more

412
1 Piece(s)Available

10 Days or more

416
1 Piece(s)Available

10 Days or more

512
1 Piece(s)Available

10 Days or more

516
1 Piece(s)Available

10 Days or more

520
1 Piece(s)Available

10 Days or more

612
1 Piece(s)Available

10 Days or more

616
1 Piece(s)Available

10 Days or more

620
1 Piece(s)Available

10 Days or more

625
1 Piece(s)Available

10 Days or more

630
1 Piece(s)Available

10 Days or more

816
1 Piece(s)Available

10 Days or more

820
1 Piece(s)Available

10 Days or more

825
1 Piece(s)Available

10 Days or more

830

Loading...

  1. 1

Basic Information

Detailed Shape Extra Low Head Material Stainless Steel Surface Treatment No
Thread ridge Type Metric coarse Tip shape Flat End Additional Shapes Standard
Basic Shape Cover Screws Sales Unit Low Quantity (can be purchased from one) Application Standard / Fall Prevention
Strength Class(Stainless) A2-40

Additional Products in this Category

Tech Support