(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Captive Screws - Pan Head, Phillips Drive, SSCPS

Captive Screws - Pan Head, Phillips Drive, SSCPS
  • Volume Discount

• Prevents screw drop-out and loss. For fixing of protective and inspection covers that are frequently removed and reinstalled.
• Cross recessed pan head type.

(i)Caution

  • The product shown in the image is a representative image only. See product standards for details.

PDF

Part Number

Configured Part Number is shown.

SSCPS-M8X35

 
Part Number
SSCPS-M8X35
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Length L (mm) 35 Mounting Hole Shape Phillips
Detailed Shape Pan Material Stainless Steel Thread ridge Type Metric coarse
Tip shape Flat End Basic Shape Standard (Round) Sales Unit Low Quantity (can be purchased from one)
Application Fall Prevention Strength Class(Stainless) A2-50

Please check the type/dimensions/specifications of the part SSCPS-M8X35 in the Captive Screws - Pan Head, Phillips Drive, SSCPS series.

Additional Products in this Category

Tech Support