(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

PFA (Perfluoroalkoxialkane)/Hex Nut

PFA (Perfluoroalkoxialkane)/Hex Nut
  • Volume Discount

•Shape: Hex nut
•Material: PFA
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PFA/NT-M4
PFA/NT-M5
PFA/NT-M6
PFA/NT-M8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) B H Pitch
(mm)
1 Piece(s)Available

12 Days or more

10473.20.7
1 Piece(s)Available

12 Days or more

105840.8
1 Piece(s)Available

12 Days or more

1061051
1 Piece(s)Available

12 Days or more

108136.51.25

Loading...

  1. 1

Basic Information

Basic Shape Hex nut Material PFA Surface Treatment No
Thread ridge type Metric coarse Application / function General Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) No

Additional Products in this Category

Tech Support