(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - With selectable stroke, PLX series. (Part Numbers)

Indexing Plungers - With selectable stroke, PLX series.
  • Volume Discount

Two types of standardized stroke for each pin diameter. For indexing or positioning.

[Features]
- Two types of standardized stroke for each pin diameter (except for φ10 and φ12).
- For indexing or positioning.
- Pin is hardened (steel) or nickel-plated (stainless steel). Excellent abrasion resistance.
- If the threaded part is too long for the mounting surface, use the PXC indexing plunger collar instead.

Part Number

Configured Part Number is shown.

PLXS-10X12-A

Part Number
PLXS-10X12-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Pin Material O.D.
(mm)
Stroke
(mm)
Operation Knob Body Surface Treatment Surface Treatment of Pin Nose Heat Treatment Tip outer diameter
(Ø)
Length
(mm)
Lock Nut Knob Material
1 Piece(s)Available

11 Days or more

Stainless SteelStainless Steel1612PresenceNoNickel PlatingNo1070NoNylon 6 (Mat Black)

Loading...

  1. 1

Basic Information

Type Compact / Standard Locking Mechanism No Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant

Please check the type/dimensions/specifications of the part PLXS-10X12-A in the Indexing Plungers - With selectable stroke, PLX series. series.

Products like this...

Part Number
PLX-10X12-GK
PLX-12X15-A
PLX-12X15-AK
PLXS-10X12-AK
PLXS-10X12-G
PLXS-10X12-GK
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Pin Material O.D.
(mm)
Stroke
(mm)
Operation Knob Body Surface Treatment Surface Treatment of Pin Nose Heat Treatment Tip outer diameter
(Ø)
Length
(mm)
Lock Nut Knob Material
1 Piece(s)Available

11 Days or more

SteelSteel1612NoBlack Oxide CoatingNoHardening1058.5Presence-
1 Piece(s)Available

8 Days or more

SteelSteel2015PresenceBlack Oxide CoatingNoHardening1282NoNylon 6 (Mat Black)
1 Piece(s)Available

11 Days or more

SteelSteel2015PresenceBlack Oxide CoatingNoHardening1282PresenceNylon 6 (Mat Black)
1 Piece(s)Available

11 Days or more

Stainless SteelStainless Steel1612PresenceNoNickel PlatingNo1070PresenceNylon 6 (Mat Black)
1 Piece(s)Available

11 Days or more

Stainless SteelStainless Steel1612NoNoNickel PlatingNo1058.5No-
1 Piece(s)Available

11 Days or more

Stainless SteelStainless Steel1612NoNoNickel PlatingNo1058.5Presence-

Additional Products in this Category

Tech Support