(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Knob type, fine thread, PCX series. (Part Numbers)

Indexing Plungers - Knob type, fine thread, PCX series.
  • Volume Discount

[Features]
- A new type of indexing plunger.
- Pin usually retracted in the main unit.
- With lock mechanism.
- The knob-type PCX-A/AK and the key-type PCX-B/BK are standardized.

Part Number

Configured Part Number is shown.

Part Number
PCX-6-A
PCX-6-B
PCX-6-BK
PCX-8-A
PCX-8-AK
PCX-8-B
PCX-8-BK
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(mm)
Stroke
(mm)
Operation Knob Tip outer diameter
(Ø)
Length
(mm)
Lock Nut
1 Piece(s)Available

11 Days or more

128Presence659.5No
1 Piece(s)Available

42 Days or more

128No643No
1 Piece(s)Available

29 Days or more

128No643Presence
1 Piece(s)Available

42 Days or more

1610Presence864.5No
1 Piece(s)Available

34 Days or more

1610Presence864.5Presence
1 Piece(s)Available

42 Days or more

1610No848No
1 Piece(s)Available

10 Days or more

1610No848Presence

Loading...

  1. 1

Basic Information

Type Compact / Standard / Special Knob Locking Mechanism With Lock Mechanism Mounting Method Screw-In
Overall Length Standard Body Material Steel All Stainless Not Compliant
Pin Material Steel Body Surface Treatment Trivalent Chromate Surface Treatment of Pin No
Nose Heat Treatment Hardening

Additional Products in this Category

Tech Support