(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - With/without knob, fine thread, PXX series. (Part Numbers)

Indexing Plungers - With/without knob, fine thread, PXX series.
  • Volume Discount

Indexing or positioning pin. Good abrasion resistance.

[Features]
- Indexing or positioning pin.
- New standards for [PXXS-S] and [PXXS-SK] with stainless steel knobs.
- Pin is hardened (steel) or nickel-plated (stainless steel). Excels in abrasion resistance.
- If the threaded part is too long for the mounting surface, use the [PXC] indexing plunger collar instead.
- Use a locking service for fixing indexing plungers.

Part Number

Configured Part Number is shown.

PXX-10-G

Part Number
PXX-10-G
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Body Material All Stainless Pin Material O.D.
(mm)
Stroke
(mm)
Operation Knob Body Surface Treatment Surface Treatment of Pin Nose Heat Treatment Tip outer diameter
(Ø)
Length
(mm)
Lock Nut Knob Material
1 Piece(s)Available

11 Days or more

Compact / StandardSteelNot CompliantSteel2010NoBlack Oxide CoatingNoHardening1065No-

Loading...

  1. 1

Basic Information

Locking Mechanism No Mounting Method Screw-In Overall Length Standard

Please check the type/dimensions/specifications of the part PXX-10-G in the Indexing Plungers - With/without knob, fine thread, PXX series. series.

Products like this...

Part Number
PXX-10-A
PXX-10-AK
PXX-10-GK
PXX-5-A
PXX-5-AK
PXX-5-G
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Body Material All Stainless Pin Material O.D.
(mm)
Stroke
(mm)
Operation Knob Body Surface Treatment Surface Treatment of Pin Nose Heat Treatment Tip outer diameter
(Ø)
Length
(mm)
Lock Nut Knob Material
1 Piece(s)Available

11 Days or more

Compact / StandardSteelNot CompliantSteel2010PresenceBlack Oxide CoatingNoHardening1080No-
1 Piece(s)Available

11 Days or more

Compact / StandardSteelNot CompliantSteel2010PresenceBlack Oxide CoatingNoHardening1080Presence-
1 Piece(s)Available

10 Days or more

Compact / StandardSteelNot CompliantSteel2010NoBlack Oxide CoatingNoHardening1065Presence-
1 Piece(s)Available

11 Days or more

Compact / StandardSteelNot CompliantSteel105PresenceBlack Oxide CoatingNoHardening545No-
1 Piece(s)Available

8 Days or more

Compact / StandardSteelNot CompliantSteel105PresenceBlack Oxide CoatingNoHardening545Presence-
1 Piece(s)Available

11 Days or more

Compact / StandardSteelNot CompliantSteel105NoBlack Oxide CoatingNoHardening533No-

Additional Products in this Category

Tech Support