(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Flanged knob type, compact.

Indexing Plungers - Flanged knob type, compact.
  • Volume Discount

[Features]
· For index holes.
· This index bolt is characterized by its small size, and is suitable for fixing this parts in place.
· On models with hold mechanisms, pull the knob and rotate 90 degrees to fix the pin in place in a withdrawn state using the notch.
· Operating temperature range is from -30 to +80°C.

 

Example

Part Number
22120.0926
22120.0927
22120.0928
22120.0929
22120.0936
22120.0937
22120.0938
22120.0939
22120.0966
22120.0967
22120.0968
22120.0969
22120.0976
22120.0977
22120.0978
22120.0979
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
l1
(mm)
l2
(mm)
l4
(mm)
b1
(mm)
b2
(mm)
k
(mm)
F1
(N)
F2
(N)
Locking pin
1 Piece(s)Available

10 Days

610254.38.33764.5401830~ 8.5~ 22Steel, hardened
1 Piece(s)Available

10 Days

610254.38.345144.5401830~ 8.5~ 22Steel, hardened
1 Piece(s)Available

10 Days

812315.310.44485.5462034~ 15.5~ 28Steel, hardened
1 Piece(s)Available

10 Days

812315.310.454185.5462034~ 15.5~ 28Steel, hardened
1 Piece(s)Available

10 Days

610254.38.33764.5401830~ 8.5~ 22Steel, hardened
1 Piece(s)Available

10 Days

610254.38.345144.5401830~ 8.5~ 22Steel, hardened
1 Piece(s)Available

10 Days

812315.310.44485.5462034~ 15.5~ 28Steel, hardened
1 Piece(s)Available

10 Days

812315.310.454185.5462034~ 15.5~ 28Steel, hardened
1 Piece(s)Available

10 Days

610254.38.33764.5401830~ 8.5~ 22Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

610254.38.345144.5401830~ 8.5~ 22Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

812315.310.44485.5462034~ 15.5~ 28Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

812315.310.454185.5462034~ 15.5~ 28Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

610254.38.33764.5401830~ 8.5~ 22Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

610254.38.345144.5401830~ 8.5~ 22Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

812315.310.44485.5462034~ 15.5~ 28Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

812315.310.454185.5462034~ 15.5~ 28Stainless steel 1.4305, nickel-plated

Loading...

  1. 1

Basic Information

Type Standard knob Mounting Method Flange l3(mm) 2.5
Temperature max.(°C) 80 Temperature min.(°C) -30 Knob Thermoplastic PA 6, black, dull
Flange Zinc die-cast, galvanized Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support