(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - With mounting plate, PBY series. (Part Numbers)

Indexing Plungers - With mounting plate, PBY series.
  • Volume Discount

[Features]
· An indexing plunger with an integrated mounting flange.
· Suitable for mounting equipment and devices on walls etc.
·Pull out the knob and rotate 90° to lock with the pin in a retracted state.
·To unlock, pull the knob out slightly and rotate it 90°.
· Returns to its original position via the action of the integrated spring.
· For mounting, please use commercially available hex socket bolts, etc.
· Using slotted holes allows you to adjust the position after mounting.

Part Number

Configured Part Number is shown.

Part Number
PBY-4-A
PBY-5-A
PBY-6-A
PBY-8-A
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(mm)
Stroke
(mm)
Tip outer diameter
(Ø)
Length
(mm)
1 Piece(s)Available

16 Days or more

64433
1 Piece(s)Available

8 Days or more

85543.5
1 Piece(s)Available

8 Days or more

106652
1 Piece(s)Available

Same day

Stock

128863.5

Loading...

  1. 1

Basic Information

Type Compact / Standard Locking Mechanism With Lock Mechanism Mounting Method Flange
Overall Length Short Body Material Zinc Die-Casting All Stainless Not Compliant
Pin Material Stainless Steel Operation Knob Presence Body Surface Treatment Paint (Matt Black)
Surface Treatment of Pin No Nose Heat Treatment No

Additional Products in this Category

Tech Support