(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3-Way Ball Valve - Threaded, Standard Port, 1000 psi, 3-piece, Female NPT, 304 Stainless Steel

3-Way Ball Valve - Threaded, Standard Port, 1000 psi, 3-piece, Female NPT, 304 Stainless Steel

1000 psi 3-Way Threaded Standard Ball valves are a durable and reliable way to control flow through a closed pipe system. To quickly start and stop flow, manually open and close these valves. Full port valves do not restrict flow, but standard port valves slightly restrict flow.

Part Number

Configured Part Number is shown.

Part Number
ZUSA-VLV-163
ZUSA-VLV-164
ZUSA-VLV-165
ZUSA-VLV-166
ZUSA-VLV-167
ZUSA-VLV-168
ZUSA-VLV-169
ZUSA-VLV-170
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Supply Side, Plumbing Pipe Dia.
(Ø)
Control Side, Plumbing Thread Nominal Controller Side, Plumbing Pipe Dia.
(Ø)
Length L
(mm)
1 Piece(s)

13 Days

1/41/4"1/41/4"57
1 Piece(s)

13 Days

3/83/8"1/23/8"60
1 Piece(s)

13 Days

1/21/2"3/41/2"60
1 Piece(s)

Quote

3/43/4"13/4"70
1 Piece(s)

13 Days

11"1 1/81"76
1 Piece(s)

13 Days

1 1/41 1/4"1 1/21 1/4"101
1 Piece(s)

13 Days

1 1/21 1/2"21 1/2"119
1 Piece(s)

13 Days

22"2 1/22"134

Loading...

  1. 1

Basic Information

Valve Type Ball Valves Ball Valve Type Standard Bore Type Applicable Fluid Water / Air / Oil / Gas / Steam
Main Body Shape Horizontal Type 3-Direction Port Shape T Port Body Material 304 Stainless Steel (SUS304)
Operation Method Manual Type Supply Side, Connection Type NPT Operating Temperature Range(℃) -17::232
Operating Pressure Range(MPa) 0::6 Body Lining Not Provided Handle Shape Lever
Control Side, Connection Type Butt Welding

Additional Products in this Category

Tech Support