(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Valve - Threaded, Standard Port, 1000 psi, 1-piece, Female NPT, 304 Stainless Steel

Ball Valve - Threaded, Standard Port, 1000 psi, 1-piece, Female NPT, 304 Stainless Steel

1000 psi Ball valves are a durable and reliable way to control flow through a closed pipe system. To quickly start and stop flow, manually open and close these valves. Full port valves do not restrict flow, but standard port valves slightly restrict flow.

Part Number

Configured Part Number is shown.

Part Number
ZUSA-VLV-134
ZUSA-VLV-135
ZUSA-VLV-136
ZUSA-VLV-137
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Supply Side, Plumbing Pipe Dia.
(Ø)
Control Side, Plumbing Thread Nominal Controller Side, Plumbing Pipe Dia.
(Ø)
Length L
(mm)
Handle Dia. D
(Ø)
1 Piece(s)

Quote

1 1/41 1/4"1 1/21 1/4"7799mm
1 Piece(s)

13 Days

2 1/22 1/2"32 1/2"121176mm
1 Piece(s)

13 Days

33"43"141176mm
1 Piece(s)

13 Days

44"54"184176mm

Loading...

  1. 1

Basic Information

Valve Type Ball Valves Ball Valve Type Standard Bore Type Applicable Fluid Water / Air / Oil / Steam
Main Body Shape Straight Port Shape T Port Body Material 304 Stainless Steel (SUS304)
Operation Method Manual Type Supply Side, Connection Type NPT Operating Temperature Range(℃) -17::232
Operating Pressure Range(MPa) 0::6 Body Lining Not Provided Handle Shape Lever
Control Side, Connection Type Butt Welding

Additional Products in this Category

Tech Support