(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This model is an oil free type rod end that is basically the same as the female threaded model NHS-T, but has a male thread on the holder end.
Part Number
Configured Part Number is shown.
Part Number |
---|
NOS3T |
NOS3TL |
NOS4T |
NOS4TL |
NOS5T |
NOS5TL |
NOS6T |
NOS6TL |
NOS8T |
NOS8TL |
NOS10T |
NOS10TL |
NOS12T |
NOS12TL |
NOS14T |
NOS14TL |
NOS16T |
NOS16TL |
NOS18T |
NOS18TL |
NOS20T |
NOS20TL |
NOS22T |
NOS22TL |
Part Number |
---|
Loading...
Types | Rod End Bearing | Rod End Bearing Type | Standard | Connection screw shape | Male thread |
---|---|---|---|---|---|
The material of a ball | 52100 Steel | Liner Material | Self-lubricating Synthetic Resin | Operating Temperature Range(℃) | -20::80 |
Lubricating Method | Oil-Free |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy