(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Fixture Cooling Fixture Temperature Adjustment Fitting Elbow with One Touch Fitting Plug (AKL08-6P)

for Fixture Cooling Fixture Temperature Adjustment Fitting Elbow with One Touch Fitting Plug AKL08-6P
  • Volume Discount

One-touch fitting for mold cooling. No projections remain on the die after the plug is removed.

[Features]
· One-touch fitting for mold cooling.
· Working fluids include 3 types: thermal oil, (fresh) water and air.
· No protrusion on the mold remains after the plug is removed.
· Stop valve built-in type prevents warm water outflow when the plug is attached or removed.

PDF

Part Number

Configured Part Number is shown.

AKL08-6P

 
Part Number
AKL08-6P
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
1 Piece(s)Available

8 Days or more

106

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Brass Application Control the mold temperature
Applicable Fluid Water / Air Fitting Type Screw Mount Direction Screw Mounting, Direction Elbow
Elbows Male Elbows Operating Temperature 0::120

Please check the type/dimensions/specifications of the part AKL08-6P in the for Fixture Cooling Fixture Temperature Adjustment Fitting Elbow with One Touch Fitting Plug series.

Products like this...

Part Number
AKL08-8P
AKL10-10P
AKL10-8P
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

108

Additional Products in this Category

Tech Support