(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push to Connect Fittings - Long Elbow

Push to Connect Fittings - Long Elbow

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Application: Standard, Mini
•Type: One-Touch Couplings
•Thread Portion Material: C36000 Brass (Brass)
•Seal Material: Nitrile Rubber
•Compatible Fluid: Air

  • inCAD Components
One-Touch Couplings - Long Elbow:Related Image
・Materials
[ M ] Material: Body: PBT Polybutylene Terephthalate (Polybutylene Terephthalate)

Specifications

Part Number-Nominal-Body Color
MSCNL6
UJDST8

-

1


-


B

[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberNominalABCWrench Flats HThread Size REffective Sectional Area (mm2)Mass (g)
TypeD
MSELG4117.130.3910R1/84.414.7
6118.031.411.210R1/88.515.5
218.034.411.214R1/431.8
8123.635.313.610R1/815.018.6
223.637.813.614R1/435.8
323.638.813.617R3/850
1022547.816.317R1/431.559.4
32547.316.317R3/858.2
42550.316.321R1/294.4
12232.249.719.717R1/441.765
332.249.219.717R3/842.663.8

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSELG4-1
MSELG6-1
MSELG6-2
MSELG8-1
MSELG8-2
MSELG8-3
MSELG10-2
MSELG10-3
MSELG10-4
MSELG12-2
MSELG12-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube O.D. D (D1)
(φ)
Nominal of connection screw
1 Piece(s)Available

8 Days or more

41 (R1/8)
1 Piece(s)Available

8 Days or more

61 (R1/8)
1 Piece(s)Available

8 Days or more

62(R1/4)
1 Piece(s)Available

8 Days or more

81 (R1/8)
1 Piece(s)Available

8 Days or more

82(R1/4)
1 Piece(s)Available

8 Days or more

83(R3/8)
1 Piece(s)Available

8 Days or more

102(R1/4)
1 Piece(s)Available

8 Days or more

103(R3/8)
1 Piece(s)Available

8 Days or more

104(R1/2)
1 Piece(s)Available

8 Days or more

122(R1/4)
1 Piece(s)Available

8 Days or more

123(R3/8)

Loading...

  1. 1

More Information

Specifications
MJCNLS, MJELLSOther than MJCNLS, MJELLS
Applicable FluidCompressed AirWaterCompressed Air
Operating Temperature Range-15~60°C5~40°C0~60°C
Max. Operating Pressure1MPa0.9MPa
Operating Vacuum Level-100kPa--100kPa
 

Basic Information

Type One-Touch Couplings Seal Material Nitrile Rubber Thread Portion Material C36000 Brass (Brass)
Application Standard/Mini Applicable Fluid Air Elbows Long Elbows
Operating Temperature Range 0::60°C

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.