(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

for General Piping, Tube Fitting Mini-Type Union Y

for General Piping, Tube Fitting Mini-Type Union Y
  • Volume Discount

[Features]
· Ultra-small one-touch fitting for general pneumatic pipes.
· Reduced size with a volume ratio of 40% over the standard type.
· Elliptical release ring allows easy tube release.
· The φ1.8 mm type is an industry-first minimum one-touch type.
· Optimum for piping of small actuators and the like.
· Light gray types, and clean room packaged types are available as options.
· Clean room packaging specifications define the use of fluorinated grease.
· After purification with clean air, the item is packaged in an ISO Class 6-equivalent clean room that has been purified with clean air.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PY1/4M
PY1/8M
PY3M
PY4M
PY4MW
PY6M
PY6MC
PY6MW
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplication Tube Size 1
(φ)
Package Specifications Release Ring Color Resin Body Color
10 Piece(s)Available

20 Days or more

-Standard/Mini6.35Regular Packaging SpecificationsWhiteBlack
10 Piece(s)Available

15 Days or more

-Standard/Mini3.2Regular Packaging SpecificationsWhiteBlack
1 Piece(s)Available

8 Days or more

10Standard/Mini3Regular Packaging SpecificationsBlackBlack
1 Piece(s)Available

8 Days or more

10Standard/Mini4Regular Packaging SpecificationsBlackBlack
10 Piece(s)Available

13 Days or more

-Standard/Mini4Regular Packaging SpecificationsLight GrayLight Gray
1 Piece(s)Available

8 Days or more

10Standard/Mini6Regular Packaging SpecificationsBlackBlack
10 Piece(s)Available

11 Days or more

-Standard/Mini / Clean circumstance6Clean Room Packaging SpecificationsLight blueLight Gray
10 Piece(s)Available

15 Days or more

-Standard/Mini6Regular Packaging SpecificationsLight GrayLight Gray

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Applicable Fluid Air Fitting Type Union with same diameter
Union, Equal Dia. Union Y Operating Temperature 0::60

Additional Products in this Category

Tech Support