(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting Mini-Type Long Elbow for General Piping

Tube Fitting Mini-Type Long Elbow for General Piping
  • Volume Discount

[Features]
· Ultra-small one-touch fitting for general pneumatic pipes.
· Reduced size with a volume ratio of 40% over the standard type.
· Elliptical release ring allows easy tube release.
· The φ1.8 mm type is an industry-first minimum one-touch type.
· Optimum for piping of small actuators and such.
· Light gray types, and clean room packaged types available as options.
· Clean room packaging specifications define the use of fluorinated grease.
· After purification with clean air, the item is package in an ISO Class 6-equivalent clean room that has been purified with clean air.

PDF

Part Number

Configured Part Number is shown.

Part Number
PLL1/4-01M
PLL1/4-M5M
PLL1/4-M6M
PLL1/8-01M
PLL1/8-M3M
PLL1/8-M3MW
PLL1/8-M5M
PLL1/8-M6M
PLL3-01M
PLL3-M3M
PLL3-M3MW
PLL3-M5M
PLL3-M6M
PLL4-01MW
PLL4-M3M
PLL4-M3MW
PLL4-M5M
PLL4-M5MC
PLL4-M5MW
PLL4-M6M
PLL4-M6MW
PLL5/32-01M
PLL5/32-M3M
PLL5/32-M5M
PLL5/32-M6M
PLL6-01M
PLL6-01MW
PLL6-M5M
PLL6-M5MW
PLL6-M6M
PLL6-M6MW
PLL180-M3M
PLL180-M5M
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplication Tube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1 Appearance Color Package Specifications
10 Piece(s)Available

14 Days or more

-Standard/Mini6.35R1/8Standard SpecificationsRegular Packaging Specifications
10 Piece(s)Available

14 Days or more

-Standard/Mini6.35MM5×0.8Standard SpecificationsRegular Packaging Specifications
10 Piece(s)Available

14 Days or more

-Standard/Mini6.35MM6×1Standard SpecificationsRegular Packaging Specifications
10 Piece(s)Available

14 Days or more

-Standard/Mini3.2R1/8Standard SpecificationsRegular Packaging Specifications
10 Piece(s)Available

14 Days or more

-Standard/Mini3.2MM3×0.5Standard SpecificationsRegular Packaging Specifications
10 Piece(s)Available

14 Days or more

-Standard/Mini3.2MM3×0.5Light Gray SpecificationRegular Packaging Specifications
10 Piece(s)Available

14 Days or more

-Standard/Mini3.2MM5×0.8Standard SpecificationsRegular Packaging Specifications
10 Piece(s)Available

14 Days or more

-Standard/Mini3.2MM6x1Standard SpecificationsRegular Packaging Specifications
10 Piece(s)Available

14 Days or more

-Standard/Mini3R1/8Standard SpecificationsRegular Packaging Specifications
10 Piece(s)Available

51 Days or more

-Standard/Mini3MM3×0.5Standard SpecificationsRegular Packaging Specifications
10 Piece(s)Available

14 Days or more

-Standard/Mini3MM3×0.5Light Gray SpecificationRegular Packaging Specifications
10 Piece(s)Available

14 Days or more

-Standard/Mini3MM5×0.8Standard SpecificationsRegular Packaging Specifications
10 Piece(s)Available

14 Days or more

-Standard/Mini3MM6x1Standard SpecificationsRegular Packaging Specifications
10 Piece(s)Available

14 Days or more

-Standard/Mini4R1/8Light Gray SpecificationRegular Packaging Specifications
1 Piece(s)Available

8 Days or more

10Standard/Mini4MM3×0.5Standard SpecificationsRegular Packaging Specifications
10 Piece(s)Available

14 Days or more

-Standard/Mini4MM3×0.5Light Gray SpecificationRegular Packaging Specifications
1 Piece(s)Available

8 Days or more

10Standard/Mini4MM5×0.8Standard SpecificationsRegular Packaging Specifications
10 Piece(s)Available

12 Days or more

-Standard/Mini / Clean circumstance4MM5×0.8Standard SpecificationsClean Room Packaging Specifications
10 Piece(s)Available

14 Days or more

-Standard/Mini4MM5×0.8Light Gray SpecificationRegular Packaging Specifications
1 Piece(s)Available

8 Days or more

10Standard/Mini4MM6×1Standard SpecificationsRegular Packaging Specifications
10 Piece(s)Available

14 Days or more

-Standard/Mini4MM6×1Light Gray SpecificationRegular Packaging Specifications
10 Piece(s)Available

14 Days or more

-Standard/Mini3.97R1/8Standard SpecificationsRegular Packaging Specifications
10 Piece(s)Available

14 Days or more

-Standard/Mini3.97MM3×0.5Standard SpecificationsRegular Packaging Specifications
10 Piece(s)Available

14 Days or more

-Standard/Mini3.97MM5×0.8Standard SpecificationsRegular Packaging Specifications
10 Piece(s)Available

14 Days or more

-Standard/Mini3.97MM6x1Standard SpecificationsRegular Packaging Specifications
1 Piece(s)Available

8 Days or more

10Standard/Mini6R1/8Standard SpecificationsRegular Packaging Specifications
10 Piece(s)Available

14 Days or more

-Standard/Mini6R1/8Light Gray SpecificationRegular Packaging Specifications
1 Piece(s)Available

8 Days or more

10Standard/Mini6MM5×0.8Standard SpecificationsRegular Packaging Specifications
10 Piece(s)Available

14 Days or more

-Standard/Mini6MM5×0.8Light Gray SpecificationRegular Packaging Specifications
1 Piece(s)Available

8 Days or more

10Standard/Mini6MM6×1Standard SpecificationsRegular Packaging Specifications
10 Piece(s)Available

14 Days or more

-Standard/Mini6MM6×1Light Gray SpecificationRegular Packaging Specifications
10 Piece(s)Available

14 Days or more

-Standard/Mini1.8MM3×0.5Standard SpecificationsRegular Packaging Specifications
10 Piece(s)Available

14 Days or more

-Standard/Mini1.8MM5×0.8Standard SpecificationsRegular Packaging Specifications
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplication Tube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1 Appearance Color Package Specifications

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Applicable Fluid Air Fitting Type Screw Mount Direction
Screw Mounting, Direction Elbow Elbows Long Elbows Operating Temperature 0::60

Additional Products in this Category

Tech Support